??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
CGTY8 - Built-in Guideway Rod cylinder
Bill of material
CGTY8-05-50-M-TC100-03
MODEL
Model
CGTY8
BSL
Ball Screw Lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor Position
CC
Corresponding Controller
TC100
CL
Cable Length
KOIOC
Kind Of I/O Cable
L
462.5 mm
L1
414.5 mm
A
50 mm
M
1 mm
N
6 mm
P
50 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions