??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
CANchecked
Description
CFE18
Bill of material
CFE18
ORDERNO
CFE18
CFE18___CAN_BUS_TERMINATION
cfe18 - can bus termination
A solder jumper is attached to the circuit board. If you close this, the Can Bus termination with 120 Ohm is active. The solder jumper is OPEN by default .
CONNECTION_OPTIONS
connection options
Switches and trimpots (adjustment buttons) can be connected to the CFE18. But sensors such as oil pressure, fuel pressure, boost pressure, exhaust back pressure and integration in a separate housing would also be conceivable.
CONNECTIONS
connections
12V/GND (top) Power supply 6-22V (reverse polarity protected) A0-A8 9 analog inputs (0-5V) D0-D8 9 digital inputs (maximum 5V) (internal pull-up 20-50K) 5V / SGND Power supply for analog sensors or sensor ground CANL / CANH Can bus connection (Can Low, Can High) CAN 2.0 A / B - 125, 250, 500, 1000 kbps RX /TX/DTR/GND optional: for any updates (additional hardware required)
NAME
name
CFE18
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions