??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
CENU
Description
Cenu Home-Table-Round
Bill of material
1450x850x740
VARIANTNAME
1450x850x740
VART
상판_T
30 mm
VARW
W
1450 mm
VARH
H
740 mm
VARD
D
850 mm
VARMANUFACTURER
Manufacturer
쎄누
VAR
라이브러리제작
(주)비아이엠에스
VAR1
전화번호
02-2678-1906
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions