??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Airtherm
Description
Celling Mounted Unit
Bill of material
FCU
ORDERNO
FCU
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3050
C_1140
c-1140
0
C_1160
c-1160
1
CLASSIFICATION
classification
0
CLEARANCE_OFFSET_BOTTOM
clearance offset bottom
2.08333333333333
CLEARANCE_VISIBILITY
clearance visibility
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
2.08333333333333
DESCRIPTION
description
Cabinet Unit Heater - Ceiling
DESIGN_HEATING_WATER_FLOW
design heating water flow
0
DESIGN_OPTION
design option
-1
DESIGN_SUPPLY_AIR_FLOW
design supply air flow
0
FAMILY_LOAD_STATUS
family load status
NOT VALID
FAN_QUANTITY
fan quantity
0
FILTER_HEIGHT
filter height
0
FILTER_LENGTH
filter length
0
FILTER_QUANTITY
filter quantity
0
FILTER_WIDTH
filter width
0
FREQUENCY
frequency
0
HEATING_COIL_FACE_AREA
heating coil face area
0
HEATING_COIL_FIN_DENSITY_PER_INCH
heating coil fin density per inch
0
HEATING_COIL_WATER_PRESSURE_DROP
heating coil water pressure drop
0
HEATING_ENTERING_DRY_BULB_TEMPERATURE
heating entering dry bulb temperature
-459.67
HEATING_LEAVING_DRY_BULB_TEMPERATURE
heating leaving dry bulb temperature
-459.67
HEATING_WATER_ENTERING_TEMPERATURE
heating water entering temperature
-459.67
HEATING_WATER_LEAVING_TEMPERATURE
heating water leaving temperature
-459.67
HEIGHT
height
0.791666666666667
HOST
host
0
LOAD
load
0
MANUFACTURER
manufacturer
AIRTHERM
MASSUNIT
massunit
1
MINIMUM_CIRCUIT_CURRENT
minimum circuit current
0
MODEL
model
C (1210) 2 row
NOMINAL_HP
nominal hp
0
NOTES
notes
Options - none
OMNICLASS_NUMBER
omniclass number
23.75.70.17.27
OMNICLASS_TITLE
omniclass title
Fan Coil Units
PART_TYPE
part type
0
PHASE
phase
1
PIPING_LEFT
piping left
1
PIPING_RIGHT
piping right
0
RECESS_HEIGHT
recess height
0.666666666666667
RETURN_AIR_CONNECTION_HEIGHT
return air connection height
4.125
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
0
SUPPLY_EXTERNAL_STATIC_PRESSURE
supply external static pressure
0
SUPPLY_FAN_MOTOR_SPEED
supply fan motor speed
0
SUPPLY_WIDTH
supply width
1.51041666666667
TOTAL_HEATING_CAPACITY
total heating capacity
0
TYPE_COMMENTS
type comments
Catalog ACUHC-6 & CUH Options Handbook SCVO -8-011415
VERSION
version
2011
VOLTAGE
voltage
0
WALL_SEAL
wall seal
1
WIDTH
width
2.91666666666667
WORK_PLANE_BASED
work plane-based
0
NAME
name
RC_( 1210)_2-row_Airtherm
DUCT_WIDTH
duct width
1.5
C_1170
c-1170
0
C_1180
c-1180
1
C_1190
c-1190
0
C_1200
c-1200
1
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions