??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Ceiling
Bill of material
L1132-White-830-NC-O/O-M+B-P1-HO
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLE_NUMBER
article number
ASSEMBLY_CODE
assembly code
D5020200
BASE_LUMINAIRE
base luminaire
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CEILING_TYPE
ceiling type
Position 1 - Kant A
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR
colour
White RAL 9010
COLOUR_TEMPERATURE
colour temperature
3000 K
CONNECTION
connection
Single and System start: Supplied with 2.3 m cable with open cable ends, 3x1.5 mm² for On/Off or 5x1.5 mm² for dimmer variety. Halogen-free cable. The other system variants are supplied with integrated quick connector at each end for easy and efficient assembly.
CONTROL
control
ON/OFF
CONTROL_UNIT_LENGTH_LEFT
control unit length left
CONTROL_UNIT_LENGTH_RIGHT
control unit length right
CORD_AND_CONNECTORS
cord and connectors
No cord (system)
COST
cost
0
CRI_AND_COLOUR_TEMPERATURE
cri and colour temperature
830
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Ceiling Lamp
DESIGN_OPTION
design option
-1
DESIGNER
designer
Bengt Källgren
DIFFUSER
diffuser
Microprismatic acrylic glass in combination with optical film from BrightView. Optical diffuser in MIRO material in combination with optical film from BrightView. Micro lamella louvre in lacquered aluminium in combination with optical film from BrightView. Opal frosted acrylic glass. The luminaire is also offered with microprism excluding optical film.
DIMENSIONS
dimensions
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DRIVER
driver
Equipped with Philips latest generation LED driver Xitanium Touch and DALI to regulate the light with amplitude modulation creating a flicker-free light. Dimming 1-100%. The luminaire is equipped with 1 ballast/1 DALI address. The luminaire is delivered as standard with pre-programmed CLO (Constant Lumen Output). The CLO function secures and maintains constant lighting levels during the entire lifespan and uses on average 10% less energy during the lifespan of the luminaire, in comparison with a L80 luminaire.
EMIT_FROM_LINE_LENGTH
emit from line length
GLARE_CONTROL
glare control
Microprism + Brightview
HEIGHT
height
80
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION
installation
Recessed into the ceiling with visible or concealed T24 profiles. For ceiling panels with edging details A, E, Ds, Dg, Lp, Master Ds (Ecophon) and A, E, X, M, Z (Rockfon). Approved for installation in ventilated areas.
KEYNOTE
keynote
16510
LAMP_TYPE
lamp type
Ceiling
LENGTH
length
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
Including Philips Fortimo LED light source, colour temperature 3000K or 4000K. Colour rendering CRI min. 80 or CRI 90. Chromaticity tolerance max 3 SDCM. Lifespan: L100B10 50 000h.
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LUMINAIRE_FLUX
luminaire flux
LUMINAIRE_POWER
luminaire power
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Frame in extruded aluminium, end caps in cast aluminium.
MODEL
model
Time G3 Ceiling Recessed
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
OTHER
other
Luminaire with microprism comes as standard with two different luminous luminaire flux, HE (High Efficiency and HO (High Output). Tunable White is available on request. Note the direction of the 90° luminaire. See drawings under Technical information.
PART_TYPE
part type
0
PERFORMANCE
performance
High Output
PRODUCT_NAME
product name
Time Recessed G3
PRODUCT_VARIANT
product variant
RECESS
recess
27
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_FINISH
standard finish
White textured RAL9010
SUSPENSION_WIRE_LENGTH
suspension wire length
500
TYPE_COMMENTS
type comments
URL
url
www.atelje-lyktan.se/en
VERSION
version
2016
WATTAGE_COMMENTS
wattage comments
LED
WIDTH
width
66
NAME
name
SUSPENSION_POSITION
suspension position
CORD_POSITION_LEFT
cord position left
CORD_POSITION_RIGHT
cord position right
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions