??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
CDLB-0-2701-9923-I
Bill of material
CDLB-0-2701-9923-I
ORDERNO
CDLB-0-2701-9923-I
BEZEL_FINISH
bezel finish
Nickel Plated Brass
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
DEGREE_OF_INGRESS_PROTECTION
degree of ingress protection
IP67
ECCN
eccn
EAR99
GASKET_MATERIAL
gasket material
70 Buna
HARMONIZATION_CODE
harmonization code
8531.90.75.00
LAMP_TYPE
lamp type
LED
LED_FORWARD_CURRENT_MAX___MA_
led forward current max. (ma)
20 mA
LED_OUTPUT_COLOR
led output color
Yellow
LUMINOUS_INTENSITY_TYP___MCD_
luminous intensity typ. (mcd)
20 mcd
MOUNTING_HARDWARE_INCLUDED
mounting hardware included
Yes
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia. 0.236
MOUNTING_TYPE
mounting type
Front Panel Mount
PEAK_WAVELENGTH__NM_
peak wavelength (nm)
590 nm
PMI_COLOR
pmi color
Yellow
PMI_HOUSING_FINISH
pmi housing finish
Nickel Plated Brass
PMI_MOUNTING
pmi mounting
Front Panel Mounting
PMI_PANEL_THICKNESS
pmi panel thickness
Up to 0.256
PMI_SHAPE
pmi shape
Round
PMI_TYPE
pmi type
Threaded
PRODUCT_STATUS
product status
New Product Introduction (NPI)
QUICK_TIPS_FLYER
quick tips flyer
httpsakeneo.vcclite.commediadownload92Fb2F42Fa2F9b4ac07062234b3bf2f2ac5106f759196a97199d_CDLB_Quick_Tips.pdf
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
TERMINALS
terminals
Bi-Pins
VIEWING_ANGLE
viewing angle
60 degree viewing angle
VOLTAGE
voltage
28 Volts
NAME
name
CDLB-0-2701-9923-I
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions