??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Blickman
Description
CCC4-17
Bill of material
CCC4-17
ORDERNO
CCC4-17
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020810
BUMPER_COLOR
bumper color
CARD_HOLDER_HT_
card holder ht.
2
CARD_HOLDER_LEFT_SIDE
card holder left side
0
CARD_HOLDER_RIGHT_SIDE
card holder right side
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
25
DESCRIPTION
description
Space Saver Case Cart 52"x 29" x 55-1/2"
DESIGN_OPTION
design option
-1
DOOR_WIDTH
door width
23.88
FAMILY_NAME
family name
H
h
48
HANDLE_LEFT_SIDE
handle left side
1
HANDLE_RIGHT_SIDE
handle right side
0
HOST
host
0
KEYNOTE
keynote
LIST_PRICE
list price
3303.29
MANUFACTURER
manufacturer
Blickman
MASSUNIT
massunit
1
MODEL
model
CCC4
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART__
part #
2213334096
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
S_S_FINISH
s/s finish
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
250
STRIKE
strike
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.blickman.com/node/3513
W
w
23.63
WORK_PLANE_BASED
work plane-based
0
NAME
name
CCC4-17
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions