??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Blickman
Description
CCC2E-17
Bill of material
CCC2E-17
ORDERNO
CCC2E-17
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E1020810
BUMPER_COLOR
bumper color
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
25
DESCRIPTION
description
Multi Purpose Case Cart
DESIGN_OPTION
design option
-1
DOOR_WIDTH
door width
16.56
FAMILY_NAME
family name
H
h
33
HOST
host
0
KEYNOTE
keynote
LIST_PRICE
list price
0
MANUFACTURER
manufacturer
Blickman
MASSUNIT
massunit
1
MODEL
model
CCC2E
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART__
part #
2213332596
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
S_S_FINISH
s/s finish
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
275 lbs
STRIKE
strike
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.blickman.com/node/3511
W
w
36
WORK_PLANE_BASED
work plane-based
0
NAME
name
CCC2E-17
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions