??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Visual Communications Company
Description
CC-1-3047-9920-I
Bill of material
CC-1-3047-9920-I
ORDERNO
CC-1-3047-9920-I
ACCESSORY
accessory
O-ring
BEZEL_FINISH
bezel finish
Nickel Plated Brass
CONFLICT_MINERAL_FREE
conflict mineral free
Yes
COUNTRY_OF_ORIGIN
country of origin
MX (Mexico)
DEGREE_OF_INGRESS_PROTECTION
degree of ingress protection
IP66
ECCN
eccn
EAR99
GASKET_MATERIAL
gasket material
Buna-N, Durometer A50 Black
HARMONIZATION_CODE
harmonization code
8531.80.90.51
LAMP_TYPE
lamp type
LED
LED_FORWARD_CURRENT_MAX___MA_
led forward current max. (ma)
20 mA
LED_OUTPUT_COLOR
led output color
Green
LUMINOUS_INTENSITY_TYP___MCD_
luminous intensity typ. (mcd)
5490 mcd
MOUNTING_HOLE_DIMENSION
mounting hole dimension
Dia. 0.312
MOUNTING_TYPE
mounting type
Front Panel Mount
PEAK_WAVELENGTH__NM_
peak wavelength (nm)
520 nm
PMI_COLOR
pmi color
Green
PMI_HOUSING_FINISH
pmi housing finish
Nickel Plated Brass
PMI_PANEL_THICKNESS
pmi panel thickness
0.140 to 0.200
PRODUCT_STATUS
product status
Active
REACH_COMPLIANT
reach compliant
Yes
ROHS
rohs
Yes
TERMINALS
terminals
Wire Leads
VIEWING_ANGLE
viewing angle
20 degree viewing angle
VOLTAGE
voltage
120 VAC
WIRE_GAUGE
wire gauge
24 AWG
NAME
name
CC-1-3047-9920-I
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions