??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
Shinano Kenshi
Description
CBA-30 series
Bill of material
CBA-30CKF-SA
ORDERNO
ACCELERATION_DECELERATION__SAFE_START_SETTING
acceleration deceleration &safe start setting
0.5 seconds to 10 seconds with acceleration deceleration setting potentiometer. Common with safe start setting.
AMBIENT_HUMIDITY___
ambient humidity[%]
85% or less. No condensing
AMBIENT_TEMPERATURE___
ambient temperature[℃]
0 to +50 Deg.C. No freezing
ATMOSPHERE
atmosphere
No corrosive gas, no dust surroundings. No water and oil splash.
CONTROLLING_METHOD
controlling method
Software digital PI
CURRENT_CONSUMPTION_A_
current consumption[a]
3.5A Max
FUNCTION_SETTING
function setting
INDICATOR
indicator
Status LED, Turn on Power on Blink Error
MASS_KG_
mass[kg]
0.08kg
MODEL_NAME
model name
MOTOR_MASS_KG_
motor mass[kg]
MULTI_ROTATION_SPEED_SETTING
multi rotation speed setting
2 velocities setting With driver input signal , operation velocity setting is selectable from internal potentiometer and external voltage input
OTHERS
others
PERMISSIBLE_INERTIA_X10__7KG_M_2_
permissible inertia[x10^-7kg・m^2]
PERMISSIBLE_LOADRADIAL_TO_THE_SHAFT_N__2
permissible loadradial to the shaft[n] 2
PERMISSIBLE_LOADTHRUST_TO_THE_SHAFT_N__2
permissible loadthrust to the shaft[n] 2
POWER_SUPPLY_VOLTAGE__
power supply voltage[]
DC24±10%
PROTECTIE_FUNCTION
protectie function
RATED_OUTPUT_W_
rated output[w]
30W
RATED_ROTATION_SPEED_RMIN_
rated rotation speed[rmin]
2,500
RATED_TORQUE_N_M_
rated torque[n•m]
0.12
ROTATION_SPEED_SETTING_METHOD
rotation speed setting method
1)Internal potentiometer 2)External potentiometer (10k Ohms) or external DC voltage (DC 0 to 5V)
ROTOR_INERTIA_X10__7KG_M_2_
rotor inertia[x10^-7kg・m^2]
SHAFT_TYPE
shaft type
SIGNAL_INPUT
signal input
SIGNAL_OUTPUT
signal output
SPEED_SETTING_RANGE_RMIN_
speed setting range[rmin]
90 ~ 3,000rmin (velocity ratio 133)
STARTING_TORQUE_N_M__1
starting torque[n•m] 1
0.18
STORAGE_HUMIDITY___
storage humidity[%]
85% or less. No condensing
STORAGE_TEMPERATURE___
storage temperature[℃]
-25 to +70 Deg.C. No freezing
VELOCITY_CONTROL_RANGE_RMIN_
velocity control range[rmin]
VELOCITY_FLUCTUATION
velocity fluctuation
± 0.5% or less Condition Rated torque, rated velocity and rated voltage
NAME
name
ALLOWABLE_TORQUE_N_M_
allowable torque[n•m]
GEAR_RATIO
gear ratio
SHAFT_DIRECTION
shaft direction
SHAFT_VELOCITY_RANGE_RMIN_
shaft velocity range[rmin]
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions