??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FloAire
Description
CB-FARM - Restaurant Duty
Bill of material
CB-FARM - Restaurant Duty
ORDERNO
CB-FARM - Restaurant Duty
VAR0
0
0
ALTITUDE
altitude
0
ALWAYS_VERTICAL
always vertical
1
AMBIENT_TEMPERATURE
ambient temperature
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BHP
bhp
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
39.125
D_10
d_10
8.188
D_12
d_12
13.125
D_15
d_15
16.125
D_18
d_18
19.562
D_20
d_20
21.438
D_22
d_22
23.188
D_24
d_24
26.188
D_27
d_27
29
D_30
d_30
32.188
D_36
d_36
39.125
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DISCHARGE_VELOCITY
discharge velocity
0
E
e
29.188
E_2
e/2
14.594
E_10
e_10
8.188
E_12
e_12
9.812
E_15
e_15
12.000
E_18
e_18
14.625
E_20
e_20
15.938
E_22
e_22
17.812
E_24
e_24
19.625
E_27
e_27
21.625
E_30
e_30
24.000
E_36
e_36
29.188
EXHAUST_FAN_HP
exhaust fan hp
0
EXHAUST_FAN_TIP_SPEED
exhaust fan tip speed
0
EXHAUST_STATIC_PRESSURE
exhaust static pressure
0
FAMILY_NAME
family name
FREQUENCY
frequency
0
FULL_LOAD_CURRENT
full load current
0
G
g
43.875
G_10
g_10
10.250
G_12
g_12
14.625
G_15
g_15
17.625
G_18
g_18
21.500
G_20
g_20
23.500
G_22
g_22
25.875
G_24
g_24
27.875
G_27
g_27
31.250
G_30
g_30
36.250
G_36
g_36
43.875
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL
material
MAX_OVERLOAD_PROTECTION
max overload protection
0
MIN_CIRCUIT_AMPACITY
min circuit ampacity
0
MODEL
model
O
o
38.625
O_2
o/2
19.312
O_10
o_10
8.875
O_12
o_12
13
O_15
o_15
15.875
O_18
o_18
19.312
O_20
o_20
21.188
O_22
o_22
23.500
O_24
o_24
25.875
O_27
o_27
28.562
O_30
o_30
31.500
O_36
o_36
38.625
OMNICLASS_NUMBER
omniclass number
23.75.35.17.27
OMNICLASS_TITLE
omniclass title
Centrifugal Fans
PART_TYPE
part type
0
PHASE
phase
1
PITCHHEIGHT
pitchheight
0
PITCHWIDTH
pitchwidth
12.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
RPM
rpm
0
SCROLL_ROTATION
scroll rotation
90
SHARED
shared
0
SUPPORT_RAIL_HEIGHT
support_rail_height
10
SUPPORT_RAILS
support_rails
0
TAG
tag
TOTAL_EXHAUST_AIR_FLOW
total exhaust air flow
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_BASE_HEIGHT
unit_base_height
0
UNIT_SIZE
unit_size
36
URL
url
VOLTAGE
voltage
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
CB-FARM - Restaurant Duty
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions