??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 104
HELP_VARIABLE
Company
Brugman Radiatorenfabriek
Description
Casual
Bill of material
T11_400_600
ORDERNO
ALWAYS_VERTICAL
always vertical
1
C01_DIAMETER
c01_diameter
30.000
C01_VOLUME_FLOW
c01_volume_flow
0
C02_DIAMETER
c02_diameter
30.000
C02_VOLUME_FLOW
c02_volume_flow
0
CLASSIFICATION
classification
0
CODE_ETIM
code_etim
EC011023
CODE_ETIM_URL
code_etim_url
https://prod.etim-international.com/Class/Details?classId=EC011023&classVersion=4
CON_1_CORNER_HOR
con 1_corner hor
CON_1_CORNER_VER
con 1_corner ver
0.000
CON_1_POS_X
con 1_pos x
CON_1_POS_Y
con 1_pos y
CON_1_POS_Z
con 1_pos z
CON_2_CORNER_HOR
con 2_corner hor
CON_2_CORNER_VER
con 2_corner ver
0.000
CON_2_POS_X
con 2_pos x
CON_2_POS_Y
con 2_pos y
CON_2_POS_Z
con 2_pos z
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DELTA_T
delta_t
10
DELTAT_FACTOR
deltat_factor
50
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FLOW_TEMPERATURE
flow temperature
75
HEATING_RELEASE
heating_release
10
HEIGHT
height
HEIGHT_01
height_01
HOST
host
0
MANUFACTURER
manufacturer
Vasco
MASSUNIT
massunit
1
MODEL
model
NUMBER
number
NUMBER_01
number_01
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
POWER
power
10
RETURN_TEMPERATURE
return temperature
65
ROOM_CALCULATION_POINT
room calculation point
0
ROOM_TEMPERATURE
room temperature
20
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
THICKNESS
thickness
URL
url
VERSION
version
2016
WEIGHT
weight
10
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
COLOUR_NAME
colour name
DISCLAIMER
disclaimer
NOT_AVAILABLE
not available
RAL_RGB_COLOUR
ral/rgb colour
NAME
name
NUMBER_02
number_02
NOT_AVIALABLE
not avialable
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions