??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Fiber Instruments
Description
Cassettes
Bill of material
Cassettes
ORDERNO
Cassettes
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
COPYRIGHT
copyright
Copyright © 2013 Fiber Instrument Sales
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_LAST_MODIFIED
date last modified
November 21, 2013
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
5
DESCRIPTION
description
Use Type Catalog
DESIGN_OPTION
design option
-1
EQUIPMENT_ABBREVIATION
equipment abbreviation
CA
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
FIBER_COUNT
fiber count
12
FIBER_TYPE
fiber type
FRONT_INTERFACE
front interface
MTP/SC
HEIGHT
height
1.130
HOST
host
0
KEYNOTE
keynote
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Fiber Instrument Sales
MASSUNIT
massunit
1
MATING_SLEEVE_POLYMER
mating sleeve polymer
MODEL
model
Use Type Catalog
MODEL_DISCLAIMER
model disclaimer
For More Information, Contact Fiber Instrument Sales
OMNICLASS_NUMBER
omniclass number
23.85.50.17.11
OMNICLASS_TITLE
omniclass title
Computer Network Equipment
ORIGINAL_CREATION_DATE
original creation date
November 21, 2013
PART_DESCRIPTION
part description
Use Type Catalog
PART_NUMBER
part number
Use Type Catalog
PART_TYPE
part type
0
PORT_COUNT
port count
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_MATERIAL
product material
PRODUCT_PAGE_URL
product page url
PROVIDE_FEEDBACK
provide feedback
https://www.surveymonkey.com/s/7W9CKP6
REGULATORY_COMPLIANCE
regulatory compliance
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.fiberinstrumentsales.com/
WEIGHT
weight
0
WIDTH
width
5.100
WORK_PLANE_BASED
work plane-based
1
ZZ_INTEGER_1
zz integer 1
0
ZZ_LENGTH_1
zz length 1
4.070
ZZ_LENGTH_10
zz length 10
0.120
ZZ_LENGTH_11
zz length 11
0.070
ZZ_LENGTH_12
zz length 12
4
ZZ_LENGTH_13
zz length 13
0
ZZ_LENGTH_14
zz length 14
0
ZZ_LENGTH_15
zz length 15
0
ZZ_LENGTH_16
zz length 16
0.241
ZZ_LENGTH_17
zz length 17
1.040
ZZ_LENGTH_18
zz length 18
0
ZZ_LENGTH_19
zz length 19
0
ZZ_LENGTH_2
zz length 2
5.100
ZZ_LENGTH_20
zz length 20
0.260
ZZ_LENGTH_21
zz length 21
0
ZZ_LENGTH_22
zz length 22
0.400
ZZ_LENGTH_23
zz length 23
1.370
ZZ_LENGTH_3
zz length 3
1.600
ZZ_LENGTH_4
zz length 4
1.180
ZZ_LENGTH_5
zz length 5
0.380
ZZ_LENGTH_6
zz length 6
1.130
ZZ_LENGTH_7
zz length 7
5
ZZ_LENGTH_8
zz length 8
0.230
ZZ_LENGTH_9
zz length 9
240.000
NAME
name
Cassettes
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions