??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 9
HELP_VARIABLE
Company
Pantron
Description
Carwash applications
Bill of material
ISG-A101
ORDERNO
VAR_DOCUMENT_NAME
_document_name
VAR_DOCUMENT_PATH
_document_path
High Power Opto Sensors/Carwash applications
ALARM_OUTPUT
alarm output
ANALOG_OUTPUT
analog output
INTERFACE
interface
MULTIPLEX_SPEED
multiplex-speed
NUMBER_OF_CHANNELS
number of channels
OPERATING_MODES
operating modes
PLUG_CONNECTION
plug connection
RANGE__USING_TRANSMITTER_ITA_COMBINED_WITH_RECEIVER_IRH_
range (using transmitter ita combined with receiver irh)
RANGE__USING_TRANSMITTER_ITH_COMBINED_WITH_RECEIVER_IRH_
range (using transmitter ith combined with receiver irh)
RANGE__USING_TRANSMITTER_ITL_COMBINED_WITH_RECEIVER_IRH_
range (using transmitter itl combined with receiver irh)
RESPONSE_TIME
response time
SUPPLY_VOLTAGE
supply voltage
SWITCHING_OUTPUTS
switching outputs
TEST_INPUT
test input
TRANSMIT_FREQUENCY
transmit frequency
VERSION
version
NAME
name
VAR115_V_AC
115 v ac
VAR230_V_AC
230 v ac
VAR24_V_AC
24 v ac
VAR24_V_DC
24 v dc
ALARM_OUTPUT__AC_SUPPLY
alarm output, ac-supply
ALARM_OUTPUT__DC_SUPPLY
alarm output, dc-supply
CONNECTION
connection
POWER_CONSUMPTION
power consumption
RANGE__USING_TRANSMITTER_ITA_COMBINED_WITH_RECEIVER_IRL_IRH_
range (using transmitter ita combined with receiver irl irh)
RANGE__USING_TRANSMITTER_ITH_COMBINED_WITH_RECEIVER_IRL_IRH_
range (using transmitter ith combined with receiver irl irh)
RANGE__USING_TRANSMITTER_ITL_COMBINED_WITH_RECEIVER_IRL_IRH_
range (using transmitter itl combined with receiver irl irh)
SUPPLY_VOLTAGES
supply voltages
SWITCHING_FREQUENCY
switching frequency
SWITCHING_OUTPUT
switching output
ERROR_OUTPUT
error output
TRANSMIT_FREQUENCIES
transmit frequencies
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions