??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 7
HELP_VARIABLE
Company
CALADAIR
Description
Carma 9035 Configuration Horizontale P FR
Bill of material
carma_9035_configuration_horizontale_p_fr_9035_infinite_be
VARIANTNAME
VARVISIBILITY
Visibility
VARCLEARANCE
Clearance
0
VARTYPOLOGIEDECLAREEERP2009125EC12532014
Typologie Declaree [ErP 2009/125/EC - 1253/2014]
UVNR - UVDF
VARSITEWEB
Site Web
www.caladair.com
VARNOMPRODUIT
Nom Produit
CARMA 9035
VARMODELE
Modele
VARMARQUAGE
Marquage
CE
VARLIENVERSLOGICIELDIMENSIONNEMENT
Lien Vers Logiciel Dimensionnement
SOFTWAIR - CALADAIR MATRIX SOLUTION
VARLIENVERSDOC
Lien Vers Doc
http://www2.caladair.com/gestion_page.php?idrubrique=217&idpage=219&test=1&langue_site=0
VARFABRICANT
Fabricant
CALADAIR INTERNATIONAL
VARETANCHEITERESEAUXRACCORDEMENTSCIRCULAIRESAJOINTS
Etancheite reseaux (Raccordements Circulaires a Joints)
ATEC CSTB N° 13-224-12
VARECOCONCEPTION
Ecoconception
VARCONFIGURATIONINSTALLATION
Configuration Installation
HORIZONTALE P
VARCERTIFICATIONQUALITE
Certification Qualite
ISO 9001
VARCERTIFICATIONENVIRONNEMENTALE
Certification Environnementale
ISO 14001
VARCERTIFICATION
Certification
EUROVENT - ECHANGEUR INTEGRE AAHE
VARWEIGHTNETKG
Weight Net (Kg)
545
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
None
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
VARPRODUCTGROUP
Product group
CARMA
VARPRODUCTFAMILY
Product family
HVAC
VARPRODUCTSKU
Product SKU
carma9035
VARNOMINALWIDTH
Nominal width
151500
VARNOMINALHEIGHT
Nominal height
80500
VARMANUFACTURERNAME
Manufacturer name
CALADAIR
VARMANUFACTURERCOUNTRY
Manufacturer country
France
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
France
VARBIMOBJECTCATEGORY
BIMobject category
Other
VARTENSIONALIMENTATIONV
Tension Alimentation - (V)
VARTAUXDEFUITESEXTERNESMAXIMALDCLAR
Taux de Fuites Externes Maximal Déclaré [%]
2
VARRENDEMENTSTATIQUEDESVENTILATEURSUTILISS1
Rendement Statique des Ventilateurs Utilisés1 [%]
63.4
VARREGULATIONCOMMUNICANTE
Regulation Communicante
VARPUISSANCELECTRIQUEABSORBENOMINALEKW
Puissance électrique Absorbée Nominale [kW]
1.85
VARPERFORMANCENERGTIQUEDESFILTRESKWHAN
Performance énergétique des Filtres [kWh/an]
398
VARMOTEUR
Moteur
EC
VARINTERRUPEURPROXIMITECADENASSBLE
Interrupeur Proximite Cadenassble
INTEGRE CABLE
VARINTENSITENOMINALEA
Intensite Nominale - (A)
VARALIMENTATIONLECTRIQUEV
Alimentation électrique (v)
VARDEFAULTELEVATION
Default Elevation
1219.2 mm
VARVITESSEFRONTALEAUDBITNOMINALMS
Vitesse Frontale au Débit Nominal [m/s]
1.95
VARVENTILATEUR
Ventilateur
ROUE LIBRE
VARSFPINTWMS
SFPint [W/(m³/s)]
1395
VARRENDEMENTTHERMIQUEDERCUPRATIONDECHALEUR
Rendement Thermique de Récupération de Chaleur [%]
83.7
VARRACCORDEMENTSCIRCULAIRES
Raccordements Circulaires
Ø 500mm
VARPRESSIONNOMINALEEXTERNEDPSEXTPA
Pression Nominale Externe (Dps,ext) [Pa]
717
VARPRESSIONCONSTANTE
Pression Constante
VARPOIDSKG
Poids [KG]
VARPERTEDECHARGEINTERNEDESCOMPOSANTSDEVENTILATIONDPSINTPA
Perte de Charge Interne Des Composants de Ventilation(Dps,int) [Pa]
258
VARINSTALLATION
Installation
INTERIEURE / EXTERIEURE
VARFILTERAIRREPRIS
Filter Air Repris
G4
VARFILTERAIRNEUF
Filter Air Neuf
F7
VAREVACUATIONCONDENSATS
Evacuation Condensats
BAC INTEGRE
VARENVELOPPE
Enveloppe
DOUBLE PEAU 50 MM - 60 KG/M³ - M0 / T2 /L1 / TB2 - TOLES 10/10 - GALVA INTERIEUR / PRELAQUEE RAL7035 EXTERIEURE
VARECHANGEUR
Echangeur
CONTRE COURANT
VARDBITNOMINALM3S
Débit Nominal [m3/s]
0.96
VARDEBITSFIXES
Debit(s) Fixes
VARDEBITSCONSTANTSPROPORTIONNELCO2
Debit(s) Constant(s) Proportionnel CO2
VARDEBITSCONSTANTS
Debit(s) Constant(s)
VARDEBITPROPORTIONNELCO2
Debit Proportionnel CO2
VARBYPASS
Bypass
VARMATERIALSECONDARY
Material secondary
Aluminium
VARMATERIALMAIN
Material main
Galvanized steel
VARVIDANGERDIAMTRE
Vidanger Diamètre
24 mm
VARDIAMTREDURACCORDDECONDUITE
Diamètre Du Raccord De Conduite
25 mm
VARDIAMTREDUCONNECTEUR
Diamètre Du Connecteur
500 mm
VARTECHNICALDESCRIPTION
Technical description
http://www2.caladair.com/gestion_page.php?idrubrique=217&idpage=219&test=1&langue_site=5
VARPRODUCTCERTIFICATION
Product certification
http://www.caladair.com/new/image/fichierUpload/CARMA_Fiche%20ErP.pdf
VARPRODUCTGUID
Product Guid
a1a2d124-67e0-46e0-bae4-a2aadc6f8ed2
VARMODEL
Model
VARMANUFACTURER
Manufacturer
CALADAIR INTERNATIONAL
VARDESCRIPTION
Description
VARBATTERIEEAUCHAUDEINTEGRRE
Batterie Eau Chaude Integrre
VARBATTERIEDEGIVRAGEELECTRIQUEINTEGREE
Batterie Degivrage Electrique Integree
VARBATTERIECHAUFFAGEELECTRIQUEINTEGREE
Batterie Chauffage Electrique Integree
VARDEBITEFIXEAJUSTABLE
Debite Fixe Ajustable
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions