??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
CALADAIR
Description
Carma 9008 Vertical W EN
Bill of material
carma_9008_vertical_w_en_9008_infinite_be
VARIANTNAME
VARVISIBILITY
Visibility
VARCLEARANCE
Clearance
0
VARWEBSITE
Web Site
www.caladair.com
VARQUALITYCERTIFICATION
Quality Certification
ISO 9001
VARNETWORKSEALANTCIRCULARSPIGOT
Network Sealant (Circular Spigot)
ATEC CSTB N° 13-224-12
VARMARKING
Marking
CE
VARLINKTODOCUMENTATION
Link to documentation
http://www2.caladair.com/gestion_page.php?idrubrique=217&idpage=219&test=1&langue_site=1
VARLINKTOCONFIGURATORSOFTWARE
Link to configurator software
VARENVIRONMENTALCERTIFICATION
Environmental Certification
ISO 14001
VARECOCONCEPTION
Ecoconception
ErP 2018
VARDECLAREDTYPOLOGYERP2009125EC12532014
Declared Typology [ErP 2009/125/EC - 1253/2014]
UVNR - UVDF
VARCONFIGURATIONINSTALLATION
Configuration Installation
Vertical W
VARCERTIFICATION
Certification
EUROVENT - INTEGRATED EXCHANGER
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
None
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CS, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA, XK
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
VARPRODUCTGROUP
Product group
CARMA
VARPRODUCTFAMILY
Product family
HVAC
VARPRODUCTSKU
Product SKU
carma9008
VARNOMINALWIDTH
Nominal width
915
VARNOMINALHEIGHT
Nominal height
505
VARMANUFACTURERNAME
Manufacturer name
CALADAIR
VARMANUFACTURERCOUNTRY
Manufacturer country
France
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
France
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Air Handling Units
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-04-03
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Air handling units
VARUNICLASS14CODE
Uniclass 1.4 Code
JU81
VARUNSPSCCODE
UNSPSC Code
401016
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Air Handling Units
VARNBSREFERENCECODE
NBS Reference Code
04-03
VARIFCCLASSIFICATION
IFC Classification
Flow Treatment Device
VARBIMOBJECTCATEGORY
BIMobject category
HVAC
VARSTATICEFFICIENCYOFANSUSED
Static Efficiency o Fans Used [%]
45.9
VARREGULATIONCOMMUNICATION
Regulation communication
VARPROXIMITYLOCKABLESWITCH
Proximity Lockable Switch
CABLE INCLUDED
VARPOWERVOLTAGEV
Power Voltage [V]
230
VARPOWERSUPPLYVOLTAGEV
Power Supply Voltage - [V]
230/1/50
VARNOMINALINTENSITYA
Nominal Intensity - [A]
VARMOTOR
Motor
EC
VARMAXIMUMEXTERNALLEAKAGERATEOFTHECASING
Maximum External Leakage Rate of the Casing [%]
VARENERGYPERFORMANCEOFFILTERS
Energy Performance of Filters
122
VAREFFECTIVEELECTRICPOWERINPUTKW
Effective Electric Power Input [kW]
0.25
VARDEFAULTELEVATION
Default Elevation
1219.2 mm
VARWEIGHTKG
Weight [KG]
VARTHERMALEFFICIENCYOFHEATRECOVERY
Thermal Efficiency of Heat Recovery [%]
79.5
VARSFPINTWMS
SFPint [W/(m³/s)]
1316
VARNOMINALFLOWRATEM3S
Nominal Flow Rate [m3/s]
0.25
VARNOMINALEXTERNALPRESSUREDPSEXTPA
Nominal External Pressure (Dps,ext) [Pa]
132
VARINTERNALPRESSUREDROPOFVENTILATIONCOMPONENTSDPSINTPA
Internal Pressure Drop of Ventilation Components (Dps,int) [Pa]
159
VARINSTALLATION
Installation
INDOORS / OUTDOORS
VARFRESHAIRFILTER
Fresh Air Filter
F7
VARFIXEDAIRFLOW
Fixed Air Flow
VARFAN
Fan
FREE IMPELLERS
VARFACEVELOCITYATDESIGNFLOWRATEMS
Face Velocity At Design Flow Rate [m/s]
1.57
VAREXTRACTAIRFILTER
Extract Air Filter
G4
VAREXCHANGER
Exchanger
COUNTERCURRENT
VARENVELOP
Envelop
50 MM - M0 / T2 /L1 / TB2 - SHEET METAL 10/10 - GALVA INTERIOR / PREPAINTED RAL7035 EXTERIOR
VARCONSTANTPRESSURE
Constant Pressure
VARCONDENSATESEVACUATION
Condensates evacuation
VARCO2PROPORTIONALAIRFLOW
Co2 Proportional Airflow
VARCIRCULARSPIGOT
Circular Spigot
Ø 315mm
VARCO2PROPORTIONALCONSTANTAIRFLOW
CO2 Proportional Constant Airflow
VARBYPASS
Bypass
VARMATERIALSECONDARY
Material secondary
Aluminium
VARMATERIALMAIN
Material main
Aluminium
VARPIPECONNECTORDIAMETER
Pipe Connector Diameter
25 mm
VARDRAINDIAMETER
Drain Diameter
24 mm
VARCONNECTORDIAMETER
Connector Diameter
315 mm
VARTECHNICALDESCRIPTION
Technical description
http://www2.caladair.com/gestion_page.php?idrubrique=217&idpage=219&test=1&langue_site=1
VARPRODUCTGUID
Product Guid
c3da5a30-eaf1-4a7b-9d34-0c57f19416d4
VARMODEL
Model
VARMANUFACTURER
Manufacturer
Caladair International
VARDESCRIPTION
Description
VARINTEGRATEDELECTRICPREHEATINGCOIL
Integrated electric preheating coil
VARINTEGRATEDHOTWATERCOIL
Integrated hot water coil
VARINTEGRATEDELECTRICHEATINGCOIL
Integrated electric heating coil
VARAJUSTABLEFIXEDAIRFLOW
Ajustable Fixed Airflow
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions