??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
CALADAIR
Description
Carma 9008 Configuration Horizontale L FR
Bill of material
carma_9008_configuration_horizontale_l_fr_9008_infinite_be
VARIANTNAME
VARVISIBILITY
Visibility
VARCLEARANCE
Clearance
0
VARTYPOLOGIEDECLAREEERP2009125EC12532014
Typologie Declaree [ErP 2009/125/EC - 1253/2014]
UVNR - UVDF
VARSITEWEB
Site Web
www.caladair.com
VARNOMPRODUIT
Nom Produit
CARMA 9008
VARMODELE
Modele
VARMARQUAGE
Marquage
CE
VARLIENVERSLOGICIELDIMENSIONNEMENT
Lien Vers Logiciel Dimensionnement
SOFTWAIR - CALADAIR MATRIX SOLUTION
VARLIENVERSDOC
Lien Vers Doc
http://www2.caladair.com/gestion_page.php?idrubrique=217&idpage=219&test=1&langue_site=0
VARFABRICANT
Fabricant
CALADAIR INTERNATIONAL
VARETANCHEITERESEAUXRACCORDEMENTSCIRCULAIRESAJOINTS
Etancheite reseaux (Raccordements Circulaires a Joints)
ATEC CSTB N° 13-224-12
VARECOCONCEPTION
Ecoconception
VARCONFIGURATIONINSTALLATION
Configuration Installation
HORIZONTALE L
VARCERTIFICATIONQUALITE
Certification Qualite
ISO 9001
VARCERTIFICATIONENVIRONNEMENTALE
Certification Environnementale
ISO 14001
VARCERTIFICATION
Certification
EUROVENT - ECHANGEUR INTEGRE AAHE
VARWEIGHTNETKG
Weight Net (Kg)
210
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
None
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA, VA
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
VARPRODUCTGROUP
Product group
CARMA
VARPRODUCTFAMILY
Product family
HVAC
VARPRODUCTSKU
Product SKU
carma9008
VARNOMINALWIDTH
Nominal width
91500
VARNOMINALHEIGHT
Nominal height
50500
VARMANUFACTURERNAME
Manufacturer name
CALADAIR
VARMANUFACTURERCOUNTRY
Manufacturer country
France
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
France
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Air Handling Units
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-04-03
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Air handling units
VARUNICLASS14CODE
Uniclass 1.4 Code
JU81
VARUNSPSCCODE
UNSPSC Code
401016
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Air Handling Units
VARNBSREFERENCECODE
NBS Reference Code
04-03
VARIFCCLASSIFICATION
IFC Classification
Flow Treatment Device
VARBIMOBJECTCATEGORY
BIMobject category
Heat Recovery
VARTENSIONALIMENTATIONV
Tension Alimentation - (V)
230/1/50
VARTAUXDEFUITESEXTERNESMAXIMALDCLAR
Taux de Fuites Externes Maximal Déclaré [%]
3
VARRENDEMENTSTATIQUEDESVENTILATEURSUTILISS1
Rendement Statique des Ventilateurs Utilisés1 [%]
45.9
VARREGULATIONCOMMUNICANTE
Regulation Communicante
VARPUISSANCELECTRIQUEABSORBENOMINALEKW
Puissance électrique Absorbée Nominale [kW]
0.25
VARPERFORMANCENERGTIQUEDESFILTRESKWHAN
Performance énergétique des Filtres [kWh/an]
122
VARMOTEUR
Moteur
EC
VARINTERRUPEURPROXIMITECADENASSBLE
Interrupeur Proximite Cadenassble
INTEGRE CABLE
VARINTENSITENOMINALEA
Intensite Nominale - (A)
VARALIMENTATIONLECTRIQUEV
Alimentation électrique (v)
230
VARDEFAULTELEVATION
Default Elevation
1219.2 mm
VARVITESSEFRONTALEAUDBITNOMINALMS
Vitesse Frontale au Débit Nominal [m/s]
1.57
VARVENTILATEUR
Ventilateur
ROUE LIBRE
VARSFPINTWMS
SFPint [W/(m³/s)]
1316
VARRENDEMENTTHERMIQUEDERCUPRATIONDECHALEUR
Rendement Thermique de Récupération de Chaleur [%]
79.5
VARRACCORDEMENTSCIRCULAIRES
Raccordements Circulaires
Ø 315mm
VARPRESSIONNOMINALEEXTERNEDPSEXTPA
Pression Nominale Externe (Dps,ext) [Pa]
132
VARPRESSIONCONSTANTE
Pression Constante
VARPOIDSKG
Poids [KG]
VARPERTEDECHARGEINTERNEDESCOMPOSANTSDEVENTILATIONDPSINTPA
Perte de Charge Interne Des Composants de Ventilation(Dps,int) [Pa]
159
VARINSTALLATION
Installation
INTERIEURE / EXTERIEURE
VARFILTERAIRREPRIS
Filter Air Repris
G4
VARFILTERAIRNEUF
Filter Air Neuf
F7
VAREVACUATIONCONDENSATS
Evacuation Condensats
BAC INTEGRE
VARENVELOPPE
Enveloppe
DOUBLE PEAU 50 MM - 60 KG/M³ - M0 / T2 /L1 / TB2 - TOLES 10/10 - GALVA INTERIEUR / PRELAQUEE RAL7035 EXTERIEURE
VARECHANGEUR
Echangeur
CONTRE COURANT
VARDBITNOMINALM3S
Débit Nominal [m3/s]
0.25
VARDEBITSFIXES
Debit(s) Fixes
VARDEBITSCONSTANTSPROPORTIONNELCO2
Debit(s) Constant(s) Proportionnel CO2
VARDEBITSCONSTANTS
Debit(s) Constant(s)
VARDEBITPROPORTIONNELCO2
Debit Proportionnel CO2
VARBYPASS
Bypass
VARMATERIALSECONDARY
Material secondary
Aluminium
VARMATERIALMAIN
Material main
Galvanized steel
VARVIDANGERDIAMTRE
Vidanger Diamètre
24 mm
VARDIAMTREDURACCORDDECONDUITE
Diamètre Du Raccord De Conduite
25 mm
VARDIAMTREDUCONNECTEUR
Diamètre Du Connecteur
315 mm
VARTECHNICALDESCRIPTION
Technical description
http://www2.caladair.com/gestion_page.php?idrubrique=217&idpage=219&test=1&langue_site=1
VARPRODUCTCERTIFICATION
Product certification
http://www.caladair.com/new/image/fichierUpload/CARMA_Fiche%20ErP.pdf
VARPRODUCTGUID
Product Guid
c3da5a30-eaf1-4a7b-9d34-0c57f19416d4
VARMODEL
Model
VARMANUFACTURER
Manufacturer
CALADAIR INTERNATIONAL
VARDESCRIPTION
Description
VARBATTERIEEAUCHAUDEINTEGRRE
Batterie Eau Chaude Integrre
VARBATTERIEDEGIVRAGEELECTRIQUEINTEGREE
Batterie Degivrage Electrique Integree
VARBATTERIECHAUFFAGEELECTRIQUEINTEGREE
Batterie Chauffage Electrique Integree
VARDEBITEFIXEAJUSTABLE
Debite Fixe Ajustable
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions