??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Caroma
Description
Care 660 Ambulant Cleanflush Easy Height Suite with Single Flap Se
Bill of material
Care 660 Ambulant Cleanflush Easy Height Suite with Single Flap Se
ORDERNO
Care 660 Ambulant Cleanflush Easy Height Suite with Single Flap Se
ARH_HOLE
arh-hole
0
ARH_LEFT
arh-left
1
ARH_RIGHT
arh-right
0
ASSEMBLY_CODE
assembly code
D2010110
BI_HOLE
bi-hole
0
BI_VOID_LEFT
bi-void-left
1
BI_VOID_RIGHT
bi-void-right
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
CARE 660 CF WFCC EH BE SF WH
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
GWA Bathrooms & Kitchens
MASSUNIT
massunit
1
MATERIAL_BUTTONS
material_buttons
MATERIAL_CISTERN
material_cistern
MATERIAL_PAN
material_pan
MATERIAL_SEAT
material_seat
MATERIAL_SEAT_MOUNT
material_seat_mount
MODEL
model
846911W
OMNICLASS_NUMBER
omniclass number
23.45.05.21.11.11
OMNICLASS_TITLE
omniclass title
Water Operated Water Closets
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.caroma.com.au/
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Care 660 Ambulant Cleanflush Easy Height Suite with Single Flap Se
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions