??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
OFS Brands
Description
CAR_STRAY_RVT
Bill of material
Stray Mobile Table
IDENT
Stray Mobile Table
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2015
BASE_FINISH
base finish
CATALOG
catalog
https://ofs.com/products/tables/mobile-table/stray
CATEGORY
category
COLUMN_FINISH
column finish
COPYRIGHT__
copyright ©
©OFS 2019
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
21
DESCRIPTION
description
OFS CAROLINA STRAY MOBILE TABLE, 3DL Top, Optional Storage Cubby
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
30.000
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
CAROLINA
MASSUNIT
massunit
1
MODEL
model
MT-2418
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TOP_FINISH
top finish
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://ofs.com/
WHEEL_CASTERS_FINISH_EXTERNAL
wheel casters finish external
WHEEL_CASTERS_FINISH_INTERNAL
wheel casters finish internal
WIDTH
width
24.000
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions