??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 81
HELP_VARIABLE
Company
OFS Brands
Description
CAR_Neom_RVT
Bill of material
OFS NEOM LOVESEAT-CORNER-LOVESEAT METAL ARMS with 3DL Back
IDENT
VAR3DL_BACK_OPTION
3dl back option
ALWAYS_VERTICAL
always vertical
1
ARM_CAPS
arm caps
ARM_CAPS_ON
arm caps on
ARM_CAPS_OPTION
arm caps option
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2013
BACK_PANEL_MATERIAL
back panel material
BACK_PANEL_OPTION
back panel option
CATALOG
catalog
https://carolina.ofs.com/products/seating/modular-lounge/neom
CATEGORY
category
COPYRIGHT__
copyright ©
©OFS 2019
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DEPTH_T
depth t
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
30.000
HOST
host
0
KEYNOTE
keynote
LEGS_MATERIAL
legs material
MANUFACTURER
manufacturer
CAROLINA
MASSUNIT
massunit
1
METAL_ARM
metal arm
METAL_ARMS
metal arms
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_MATERIAL
seat material
SHARED
shared
0
STRIPS_BACK_DEPTH
strips back depth
STRIPS_BACK_WIDTH
strips back width
STRIPS_SEAT_DEPTH
strips seat depth
STRIPS_SEAT_WIDTH
strips seat width
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPHOLSTERED_ARM
upholstered arm
UPHOLSTERED_ARMS
upholstered arms
URL
url
http://www.ofs.com/
WIDTH
width
WIDTH_T
width t
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions