??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
OFS Brands
Description
CAR_MAREN_RVT
Bill of material
UPHOLSTERED SEAT AND PLASTIC BACK
IDENT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2015
CATALOG
catalog
https://carolina.ofs.com/products/seating/guestmulti-use/maren
CATEGORY
category
COPYRIGHT__
copyright ©
©OFS 2019
COST
cost
0
CUSHION
cushion
CUSHION_MATERIAL
cushion material
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
HOST
host
0
KEYNOTE
keynote
LEG_GLIDERS_MATERIAL
leg gliders material
LEGS_MATERIAL
legs material
MANUFACTURER
manufacturer
CAROLINA
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PLASTIC_CONNECTORS_MATERIAL
plastic connectors material
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_MATERIAL
seat material
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
MOUNT_MATERIAL
mount material
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions