??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
OFS Brands
Description
CAR_LASATA_RVT
Bill of material
LASATA PATIENT RECLINER
IDENT
ALWAYS_VERTICAL
always vertical
1
ARM_BUTTON_MATERIAL
arm button material
ARM_CAPS_MATERIAL
arm caps material
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2013
CATALOG
catalog
https://carolina.ofs.com/products/seating/recliner/lasata
CATEGORY
category
CHASIS_MATERIAL
chasis material
COPYRIGHT__
copyright ©
©OFS 2019
COST
cost
0
CUSHION_MATERIAL
cushion material
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
34.500
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FOOT_HANDLE_MATERIAL
foot handle material
GREEN_BUTTON
green button
HANDLE_LEFT_SIDE
handle left side
0
HANDLE_RIGHT_SIDE
handle right side
1
HARD_PLASTIC_MATERIAL
hard plastic material
HEAD_PILLOW
head pillow
1
HEIGHT
height
49.750
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
CAROLINA
MASSUNIT
massunit
1
METAL_PARTS_MATERIAL
metal parts material
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
RED_BUTTON
red button
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TOP_BAR_MATERIAL
top bar material
TRENDELENBURG
trendelenburg
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.ofs.com/
WHEELS_RUBBER_MATERIAL
wheels rubber material
WIDTH
width
32.750
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions