??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Madix
Description
Cantilever Storage System Add-On
Bill of material
Cantilever Storage System Add-On
ORDERNO
Cantilever Storage System Add-On
VAR_BACK__BASE_SHELF
"back" base shelf
1
VAR_BACK__CANOPY
"back" canopy
1
VAR_BACK__SHELF_DEPTH
"back" shelf depth
1.833
VAR_FRONT__SHELF_DEPTH
"front" shelf depth
1.833
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CANOPY_HEIGHT_
canopy height'
0.667
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
© 2012 Madix, Inc. All rights reserved.
MASSUNIT
massunit
1
MODEL
model
Maxi Line
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPRIGHT_HEIGHT
upright height
6
URL
url
http://madixinc.com/display/maxiline/core.html
VERSION
version
2012
WIDTH
width
3
WORK_PLANE_BASED
work plane-based
0
NAME
name
Cantilever Storage System Add-On
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions