??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Thorlux lighting
Description
canolux-led
Bill of material
116w LED - Non- Dimming
IDENT
APPARENT_LOAD
apparent load
125.000
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONTROL_GEAR
control gear
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
2000
DESCRIPTION
description
LED luminaires with zinc coated steel body and 2.8mm thick acrylic front cover. Recessed or surface mounting options. 'intelligent' Smart options with integral presence detection.
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
288
FAMILY_NAME
family name
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LED
LAMP_WATTAGE
lamp wattage
116w
LENGTH
length
552
LENS_TYPE
lens type
Acrylic Cover
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Thorlux Lighting
MASSUNIT
massunit
1
MATERIAL_LUMINAIRE_BODY
material luminaire body
MODEL
model
Canolux LED
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
PART_NO_
part no.
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SMART
smart
TILT_ANGLE
tilt angle
60
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.thorlux.com
VOLTAGE
voltage
230v
WATTAGE_COMMENTS
wattage comments
WIDTH
width
302
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions