??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Keilhauer
Description
Canal Lounge Models 3211 3212 3213 3214 3215
Bill of material
Canal Lounge Models 3211 3212 3213 3214 3215
ORDERNO
Canal Lounge Models 3211 3212 3213 3214 3215
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
AUTHORING_VERSION
authoring version
Autodesk Revit Architecture 2011
CATALOG
catalog
Canal
CATEGORY
category
CENTER
center
23.750
COPYRIGHT__
copyright ©
© 2013 Keilhauer, Corp.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
29.500
DESCRIPTION
description
3 seater sofa
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEILHAUER_CANAL_CUSHION
keilhauer canal cushion
KEILHAUER_CANAL_FRAME
keilhauer canal frame
KEILHAUER_COARSE
keilhauer coarse
KEYNOTE
keynote
MANUFACTURER
manufacturer
Keilhauer, Corp.
MASSUNIT
massunit
1
MODEL
model
3213
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
ONE_SEATER
one seater
1
ONE_SEATER_2D
one seater 2d
25.250
ONE_SEATER_WIDTH
one seater width
24.000
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.keilhauer.com/products/lounge/canal.html
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
THREE_SEATERS
three seaters
1
TWO_SEATER_2D
two seater 2d
24.500
TWO_SEATER_WIDTH
two seater width
24.000
TWO_SEATERS
two seaters
1
TWO_SEATERS_ONLY
two seaters only
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.keilhauer.com/
WIDTH
width
91.500
WORK_PLANE_BASED
work plane-based
0
NAME
name
Canal Lounge Models 3211 3212 3213 3214 3215
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions