??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Can 50 Triple Round
Bill of material
Can 50 Triple Round
ORDERNO
Can 50 Triple Round
ADA_COMPLIANT
ada compliant
Not Applicable
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
BASE
base
BASE_SCREW
base screw
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CAN_1_ROTATION_ADJUSTMENT__0___330__
can 1 rotation adjustment (0 - 330°)
75
CAN_1_TILT_ADJUSTMENT__0___90__
can 1 tilt adjustment (0 - 90°)
30
CAN_2_ROTATION_ADJUSTMENT__0___330__
can 2 rotation adjustment (0 - 330°)
75
CAN_2_TILT_ADJUSTMENT__0___90__
can 2 tilt adjustment (0 - 90°)
30
CAN_3_ROTATION_ADJUSTMENT__0___330__
can 3 rotation adjustment (0 - 330°)
75
CAN_3_TILT_ADJUSTMENT__0___90__
can 3 tilt adjustment (0 - 90°)
30
CAN_HOUSING
can housing
CAN_JOINT
can joint
CAN_LENS
can lens
CAN_REAR_COVER
can rear cover
CAN_REFLECTIVE_CONE
can reflective cone
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMABLE
dimmable
Yes
DIMMING_METHOD
dimming method
Phase - Leading Edge & Trailing Edge
DRIVER_INCLUDED
driver included
Yes (Integral)
DRIVER_REQUIRED
driver required
Not Applicable
EFFICACY__LM_W_
efficacy (lm/w)
63.5lm/W
ELECTRICAL_CLASS
electrical class
1
FAMILY_NAME
family name
HOST
host
3
KEYNOTE
keynote
LAMP
lamp
LED Module
LENGTH_OF_CABLE_SUPPLIED
length of cable supplied
Not Applicable
LIGHT_SOURCE
light source
0
LIGHT_SOURCE_FIXED
light source fixed
Rotation Adjustment 0-330° & Tilt Adjustment 0-90° on all 3 Cans
LOCATION_RATING
location rating
IP20
MANUFACTURER
manufacturer
Astro Lighting Ltd
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
POWER__WATTS_
power (watts)
22.6
PRODUCT_CODE
product code
6166
PRODUCT_LOCATION
product location
Indoor
PRODUCT_NAME
product name
Can 50 Triple Round
PRODUCT_SKU
product sku
1396006
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.astrolighting.com
WATTAGE_COMMENTS
wattage comments
Not Applicable
NAME
name
Can 50 Triple Round
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions