??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Illuma Lighting
Description
camino72
Bill of material
camino72
ORDERNO
camino72
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
fixed
AUTHOR
author
joshua_n
BALLASTSCELMAENERGYEFFCIENCYINDEX
ballastscelmaenergyeffciencyindex
BARCODE
barcode
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
n/a
CODEPERFORMANCE
codeperformance
n/a
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR
colour
CONSTITUENTS
constituents
n/a
CONTROLGEARPOSITION
controlgearposition
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D1
d1
0.007
D3
d3
0.033
D5
d5
0.007
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Feature
DESIGN_OPTION
design option
-1
DESIGN_STATUS
design status
1
DESIGNER
designer
joshua_n
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DURATIONUNIT
durationunit
n/a
EXPECTEDLIFE
expectedlife
50,000
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
AL
GRADE
grade
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcLightFixtureType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATIONDATE
installationdate
INSULATIONSTANDARDCLASS
insulationstandardclass
ClassIIAppliance
INTERNALFUSE
internalfuse
n/a
IP_CODE
ip_code
IP67
KEYNOTE
keynote
LAMP
lamp
1.2w
LAMPCOLOURRENDERINGINDEX
lampcolourrenderingindex
LAMPRATING
lamprating
1.2W
LAMPTYPE
lamptype
Luxeon LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Recessed
LIGHTFIXTUREPLACINGTYPE
lightfixtureplacingtype
Surface
LIGHTSOURCE
lightsource
LED
LUMINAIREPOWERFACTOR
luminairepowerfactor
40lm
LUMINAIRETYPE
luminairetype
Mounted LED
MAINTENANCEFACTOR
maintenancefactor
1
MANUFACTURER
manufacturer
illuma lighting
MANUFACTURERSSPECIFICINFORMATION
manufacturersspecificinformation
n/a
MANUFACTURERURL
manufacturerurl
www.illuma.co.uk
MASSUNIT
massunit
1
MATERIAL
material
Die-Cast Aluminium
MODEL
model
Camino
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
NAME
name
camino72
NBSDESCRIPTION
nbsdescription
General purpose luminaires
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
NBSTYPEID
nbstypeid
NOMINALCURRENT
nominalcurrent
0.055
NOMINALFREQUENCYRANGE
nominalfrequencyrange
0.500
NOMINALHEIGHT
nominalheight
0.036
NOMINALLENGTH
nominallength
0.134
NOMINALVOLTAGE
nominalvoltage
24
NOMINALWIDTH
nominalwidth
0.134
NUMBEROFPOLES
numberofpoles
NUMBEROFSOURCES
numberofsources
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPTIC
optic
Feature lighting
PART_NUMBER
part number
Camino
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PHOTOMETRIC_WEB_FILE
photometric web file
LED21NW120-AL + LED2FLAT-SS_LED NW.ies
PHOTOMETRICPERFORMANCE
photometricperformance
n/a
PRODUCTINFORMATION
productinformation
http://www.illuma.co.uk/shopsc/camino--via/72.htm
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Circular
SHARED
shared
0
SIZE
size
41 x 11mm
SOCKET
socket
n/a
SUPPLYCIRCUITCONDUCTORCONNECTIONS
supplycircuitconductorconnections
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TILT_ANGLE
tilt angle
90
TOTALWATTAGE
totalwattage
1.200
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
n/a
URL
url
www.illuma.co.uk
USAGECURRENT
usagecurrent
0
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
WATTAGE_COMMENTS
wattage comments
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions