??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SODECA
Description
CALINE
Bill of material
CALINE
ORDERNO
CALINE
A1
a1
55.200
A2
a2
82.800
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
147
ASSEMBLY_CODE
assembly code
B
b
248
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1129398
COST
cost
0
CURRENT
current
0.640
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
D
d
402.000
D1
d1
35.600
D2
d2
22.250
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
Circular in line duct fans with 3-speed motors
DESCRIPTION__ES_
description (es)
Extractores circulares en línea para conductos con motor de 3 velocidades
DESIGN_OPTION
design option
-1
F
f
225
FAMILY_NAME
family name
FREQUENCY
frequency
50
G
g
443
H_BOX
h box
46.000
HOST
host
0
INPUT_DIAMETER__D_
input diameter (d)
313.000
KEYNOTE
keynote
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
6.900
MASSUNIT
massunit
1
MATERIAL
material
MAXIMUM_FLOW
maximum flow
1245
MINIMUM_FLOW
minimum flow
0
MODEL
model
NUMBER_OF_PHASES
number of phases
1
OMNICLASS
omniclass
23-33 31 19 13
OMNICLASS_NUMBER
omniclass number
23.33.31.19.13
OMNICLASS_TITLE
omniclass title
OUTPUT_DIAMETER__D_
output diameter (d)
313.000
PART_TYPE
part type
0
REFERENCE
reference
CA/LINE-31
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
2500
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT__E_
unit height (e)
472
UNIT_LENGTH
unit length
483.000
UNIT_WIDTH__A_
unit width (a)
276
URL
url
www.sodeca.com
VOLTAGE
voltage
230.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
CALINE
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions