??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
AutomationDirect
Description
Cables & Accessories
Bill of material
CD12M-0B-070-A1
ORDERNO
CABLE_LENGTH
cable length
CONNECTION_1
connection 1
CONNECTION_2
connection 2
IP_RATING
ip rating
ITEM
item
JACKET_COLOR
jacket color
JACKET_MATERIAL
jacket material
NUMBER_OF_POLES
number of poles
NAME
name
BRAND
brand
FOR_USE_WITH
for use with
INCLUDES
includes
REPLACEMENT
replacement
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions