??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 11
HELP_VARIABLE
Company
AutomationDirect
Description
C-more EA9 Series Touch Panels
Bill of material
EA9-T7CL
ORDERNO
ADDITIONAL_INFORMATION
additional information
BRAND
brand
C-more
CARD_SLOTS
card slots
CPU_CLOCK_SPEED
cpu clock speed
800 MHz
ETHERNET_PORTS
ethernet ports
HDMI_PORTS
hdmi ports
ITEM
item
MOUNTING
mounting
POWER_REQUIREMENT
power requirement
12-24 VDC
SERIAL_PORTS
serial ports
SERIES
series
EA9
SOFTWARE_REQUIRED
software required
TOUCH_SCREEN
touch screen
TOUCHSCREEN_COMPATIBILITY
touchscreen compatibility
USB_PORTS
usb ports
(1) 2.0 Type A and (1) 2.0 Type B
WIDESCREEN
widescreen
NAME
name
BACKLIGHT_TYPE
backlight type
DISPLAY_MAXIMUM_COLORS
display maximum colors
DISPLAY_ORIENTATION
display orientation
DISPLAY_RESOLUTION__W_X_H_
display resolution (w x h)
DISPLAY_SIZE
display size
DISPLAY_TYPE
display type
DISPLAY_VIDEO_STANDARD
display video standard
ENVIRONMENTAL_REQUIREMENTS
environmental requirements
HOUSING_RATING
housing rating
INCLUDES
includes
IP_RATING
ip rating
VIEWABLE_SIZE
viewable size
AUDIO_OUT
audio out
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions