??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PRIER
Description
C-633Mild Climate Commercial Hydrant
Bill of material
C-633Mild Climate Commercial Hydrant
ORDERNO
C-633Mild Climate Commercial Hydrant
ASSEMBLY_CODE
assembly code
CATEGORY
category
CODE_LISTINGS
code listings
ASSE. CUPC, & IAPMO
CODE_STANDARDS
code standards
ASSE 1019, ASSE 1052, & CUPC
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
2
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_RADIUS
inlet radius
0.031
INLET_SIZE
inlet size
0.750
KEYNOTE
keynote
MANUFACTURER
manufacturer
Prier
MASSUNIT
massunit
1
MODEL
model
C-633SV
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OUTLET_RADIUS
outlet radius
0.042
OUTLET_SIZE
outlet size
1
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION
rotation
90
ROUGH_BRASS
rough brass
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SATIN_NICKEL_PLATED
satin nickel plated
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Satin Nickel Plated
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.prier.com
VENT_CONNECTION
vent connection
0
VERSION
version
2012
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
C-633Mild Climate Commercial Hydrant
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions