??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pledge Office Chairs
Description
BXT1
Bill of material
BXT1
ORDERNO
BXT1
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Pledge Office Chairs Ltd
BARCODE
barcode
n/a
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
n/a
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Available in a variety of finishes, please contact 01525376181 or sales@pledgechairs.co.uk for details
CONSTITUENTS
constituents
n/a
CORNERPOSTS
cornerposts
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Coffee Table, (68x68cm) Frosted Glass Top, Pedestal Base, Satin Silver Finish
DESIGN_OPTION
design option
-1
DISPLAYLARGETABLETOP
displaylargetabletop
1
DISPLAYSMALLTABLETOP
displaysmalltabletop
0
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
5 - 10
EXPOSEDEDGES
exposededges
Softened
FAMILY_NAME
family name
FEATURES
features
Coffee Table, (68x68cm) Frosted Glass Top, Pedestal Base, Satin Silver Finish
FINISH
finish
Standard - satin silver base, frosted glass top, other finishes available on request, please contact 01525376181 or sales@pledgechairs.co.uk for details
FRAMESIZE
framesize
400 x 400 x 375 mm
FRAMESUPPORTS
framesupports
50 mm steel stem
FUNCTIONS
functions
Coffee table
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
TABLE
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
n/a
KEYNOTE
keynote
MAINCOLOR
maincolor
n/a
MANUFACTURER
manufacturer
Pledge Office Chairs Ltd, sales@pledgechairs.co.uk
MANUFACTURERNAME
manufacturername
Pledge Office Chairs Ltd
MANUFACTURERURL
manufacturerurl
http://pledgechairs.co.uk/
MASSUNIT
massunit
1
MATERIAL
material
Steel and glass
MODEL
model
BXT2
MODELNUMBER
modelnumber
BXT2
MODELREFERENCE
modelreference
Box 68 x 68cm glass top coffee table
NAME
name
BXT1
NOMINALDEPTH
nominaldepth
680
NOMINALHEIGHT
nominalheight
400
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
680
NUMBEROFCHAIRS
numberofchairs
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://pledgechairs.co.uk/productpage.php/?range=BOX&model=BXT2
REPLACEMENTCOST
replacementcost
Please refer to current price list, contact 01525376181 or sales@pledgechairs.co.uk for details
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
680 x 400 x 680 mm
STRENGTHANDSTABILITY
strengthandstability
Level 2
STYLE
style
Soft & breakout
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
ISO14001/FISP/FSC
TABLEBASEFINISH
tablebasefinish
TABLEBASEFINISHOPTIONS
tablebasefinishoptions
Standard - satin silver finish
TABLETOPFINISH
tabletopfinish
TABLETOPFINISHOPTIONS
tabletopfinishoptions
Different table top finishes available on request, please contact 01525376181 or sales@pledgechairs.co.uk for details
TABLETOPMATERIAL
tabletopmaterial
Frosted glass
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_40_50_21
URL
url
http://pledgechairs.co.uk/productrangepage.php/?range=Natta&type=SoftBreakout&company=Edge%20Design
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Fair wear and tear
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
5
WARRANTYGUARANTORPARTS
warrantyguarantorparts
5
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
WORKSURFACEAREA
worksurfacearea
0.407
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions