??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bifold
Description
BXS-04-04-E5-52-XX-E5-V-78A-260-L142
Bill of material
BXS-04-04-E5-52-XX-E5-V-78A-260-L142
ORDERNO
BXS-04-04-E5-52-XX-E5-V-78A-260-L142
DESCRIPTION
description
Model Code 14 Body - Max 10 Bar Working Pressure, Ports 14 Body Ported, Primary Operator ML Man-Reset Internal Pilot, Configuration 5-way, 2-position, Configuration 52, Secondary Operator ML Man-Reset Internal Pilot, Seals Viton -15C to +130C, Solenoid Exia, Solenoid Approval ATEXIECEx Dual CertifiedLabelled, VoltageResistance 260 Ohms, Power NA, Cable Entry M20 x 1.5 Cable Entry, Thread Form NPT, Panel Mount Ring NA, Button Colour NA, Flow Characteristics Block Before Bleed, Banjo Assembly Banjo Adapter, Identifier No Identifier. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
14 NPT
MAX_PRESSURE__BAR_
max pressure (bar)
10
NAME
name
BXS-04-04-E5-52-XX-E5-V-78A-260-L142
VALVE_TYPE
valve type
Indirect Acting Solenoid
WEIGHT__KG_
weight (kg)
3.96
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions