??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hattersley
Description
Butterfly950 semi lugged lever opted butterfly valve
Bill of material
butterfly950_semi_lugged_lever_opted_butterfly_valve_50mm
VARIANTNAME
50mm
WEIGHTKG
Weight (kg)
3.500
UKENDCONNECTION
UK End Connection
Semi-Lugged
TEMPERATUREC
Temperature °C
-10 to 130°C
SPECIFICATIONNOTES
Specification Notes
Generally conforms to BS EN 593, Ductile Iron body epoxy coated, Centring holes, Aluminium bronze disk, EPDM Liner, Trigger Lever, Valves DN250 and larger supplied as standard with fully enclosed gear operator. To suit flange connections BS EN 1092-2 PN16, Valves may be used for flow regulation
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/productView.asp?prodID=91&catID=12
OPERATOR
Operator
Trigger Lever
APPROVALS
Approvals
WRAS approved product
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
UNICLASS2
Uniclass2
WR-90-94-95
EXPECTEDLIFE
ExpectedLife
0.000
BARCODE
Barcode
0.000
SHAFTDIA
Shaft Dia
5.000 mm
MIDDLECASINGDIACALC
Middle Casing Dia Calc
36.500 mm
LUGGOUTERDIACALC
Lugg Outer Dia Calc
7.600 mm
LUGGHOLEDIA
Lugg Hole Dia
3.800 mm
LUGGCLDIMENSION
Lugg CL Dimension
7.500 mm
LUGGCLCALC
Lugg CL Calc
58.500 mm
INNERCASINGDIACALC
Inner Casing Dia Calc
48.000 mm
HANDLETURNCALC
Handle Turn Calc
260.000 mm
OUTERCASINGDIACALC
Outer Casing Dia Calc
51.000 mm
DISCVERTICALCALC
Disc Vertical Calc
25.500 mm
DISCTHICKNESS
Disc Thickness
9.879 mm
DISCSHAFTCOVERCALC
Disc Shaft Cover Calc
9.879 mm
DISCSHAFTCALC
Disc Shaft Calc
23.000 mm
DISCDIACALC
Disc Dia Calc
25.000 mm
CASINGTHICKNESS
Casing Thickness
24.758 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
0.000
SHAFT
Shaft
Stainless Steel AZ76 410
ORING
O_Ring
Buna-N
LINER
Liner
EPDM
DISC
Disc
Aluminium Bronze 1982 CC333G
BUSHING
Bushing
PTFE
BODY
Body
Ductile Iron ASTM A536 65-45-12 (Epoxy Paint)
HANDLETURNZONE
Handle Turn Zone
0.000
BS
1.000
VAR_356MMLEVER
356mm Lever
0.000
VAR_260MMLEVER
260mm Lever
1.000
GMM
G mm
32.000 mm
FMM
F mm
260.000 mm
EMM
E mm
102.000 mm
DMM
D mm
32.000 mm
CONNECTIONSIZE
Connection Size
50.000 mm
CMM
C mm
44.000 mm
BMM
B mm
83.000 mm
AMM
A mm
195.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
50mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=91&catID=12
PRODUCTMODEL
Product Model
950
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/productView.asp?prodID=91&catID=12
PRODUCTDESCRIPTION
Product Description
Semi-Lugged Lever Operated Butterfly Valve
MODEL
Model
950
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
Generally conforms to BS EN 593, Ductile Iron body epoxy coated, Centring holes, Aluminium bronze disk, EPDM Liner, Trigger Lever, Valves DN250 and larger supplied as standard with fully enclosed gear operator. To suit flange connections BS EN 1092-2 PN16, Valves may be used for flow regulation
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions