??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Hattersley
Description
Butterfly4970g ductile iron fully lugged gearbox opted butterflyss disc
Bill of material
butterfly4970g_ductile_iron_fully_lugged_gearbox_opted_butterflyss_disc_50mm
VARIANTNAME
50mm
WEIGHTKG
Weight (kg)
3.000
UKENDCONNECTION
UK End Connection
Fully-Lugged
TEMPERATUREC
Temperature °C
-10 to 130°C
SPECIFICATIONNOTES
Specification Notes
Generally conforms to BS EN 593, Ductile Iron body epoxy coated, Fully Lugged, Stainless steel disk, EPDM liner, To suit flange connections BS EN 1092-2 PN16, Valves may be used for flow regulation, Valves DN250 and larger supplied as standard with fully enclosed gear operator.
SPARES
Spares
Gearbox (302B20014D900) Hwheel (302B20014D008)
PRESSURERATINGCAT
Pressure Rating (Cat)
PN16
PRESSUREBAR
Pressure (BAR)
http://www.hattersley.com/productView.asp?prodID=139&catID=12
OPERATOR
Operator
Gearbox
WARRANTYDURATIONUNIT
WarrantyDurationUnit
12 months
WARRANTYDURATION
WarrantyDuration
12 months
UNICLASS2
Uniclass2
WR-90-94-95
SPAREPARTS
SpareParts
Gearbox (302B20014D900) Hwheel (302B20014D008)
EXPECTEDLIFE
ExpectedLife
0.000
DOCUMENTATIONLINKURL
DocumentationLink URL
http://www.hattersley.com/productView.asp?prodID=139&catID=12
BARCODE
Barcode
0.000
SHAFTDIA
Shaft Dia
5.300 mm
MIDDLECASINGDIACALC
Middle Casing Dia Calc
36.500 mm
LUGGTHICKNESS
Lugg Thickness
10.358 mm
LUGGOUTERDIACALC
Lugg Outer Dia Calc
7.400 mm
LUGGHOLEDIA
Lugg Hole Dia
3.700 mm
LUGGCLDIMENSION
Lugg CL Dimension
7.000 mm
LUGGCLCALC
Lugg CL Calc
58.000 mm
INNERCASINGDIACALC
Inner Casing Dia Calc
48.000 mm
GEARBOXWHEELDIA
Gearbox wheel dia
13.000 mm
GEARBOXSPINDLEDIA
Gearbox spindle dia
5.000 mm
OUTERCASINGDIACALC
Outer Casing Dia Calc
51.000 mm
DISCVERTICALCALC
Disc Vertical Calc
25.500 mm
DISCTHICKNESS
Disc Thickness
9.879 mm
DISCSHAFTCOVERCALC
Disc Shaft Cover Calc
10.179 mm
DISCSHAFTCALC
Disc Shaft Calc
23.000 mm
DISCDIACALC
Disc Dia Calc
25.000 mm
CASINGTHICKNESS
Casing Thickness
25.358 mm
LOSSMETHOD
Loss Method
2.000
KCOEFFICIENT
K Coefficient
99.000
TAPERPIN
Taper Pin
Stainless Steel A276 316
SHAFT
Shaft
Stainless Steel A276 410
ORING
O_Ring
Buna-N
LINER
Liner
EPDM
DISC
Disc
Stainless Steel A351 CF8M
BUSHING
Bushing
PTFE
BODY
Body
Ductile Iron ASTM A536 65-45-12 (Epoxy Paint)
BS
1.000
KMM
K mm
240.000 mm
JMM
J mm
75.000 mm
HMM
H mm
60.000 mm
GMM
G mm
32.000 mm
FMM
F mm
150.000 mm
EMM
E mm
102.000 mm
DMM
D mm
42.000 mm
CONNECTIONSIZE
Connection Size
50.000 mm
CMM
C mm
44.000 mm
BMM
B mm
83.000 mm
AMM
A mm
162.000 mm
URL
http://www.hattersley.com/
TYPECOMMENTS
Type Comments
50mm
PRODUCTPAGEURL
Product Page URL
http://www.hattersley.com/productView.asp?prodID=139&catID=12
PRODUCTMODEL
Product Model
4970G
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.hattersley.com/productView.asp?prodID=139&catID=12
PRODUCTDESCRIPTION
Product Description
Ductile Iron Fully Lugged Gearbox Operated Butterfly Valve - SS Disc
MODEL
Model
4970G
MANUFACTURER
Manufacturer
Hattersley
KEYNOTE
Keynote
S
DESCRIPTION
Description
Generally conforms to BS EN 593, Ductile Iron body epoxy coated, Fully Lugged, Stainless steel disk, EPDM liner, To suit flange connections BS EN 1092-2 PN16, Valves may be used for flow regulation, Valves DN250 and larger supplied as standard with fully enclosed gear operator.
ASSEMBLYCODE
Assembly Code
D30
CURRENTREVISION
_current revision
1.000
BIMSPECGUID
_BIMspec_GUID
0.000
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions