??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Keilhauer
Description
Buncha Training Table Oval Models 73620 73621
Bill of material
Buncha Training Table Oval Models 73620 73621
ORDERNO
Buncha Training Table Oval Models 73620 73621
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
36
DESCRIPTION
description
Oval training table
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
29.250
HOST
host
0
KEYNOTE
keynote
LEG_DEPTH_LENGTH
leg depth length
6.000
LEG_FINISH
leg finish
LEG_WIDTH_LENGTH
leg width length
9.100
MANUFACTURER
manufacturer
Keilhauer
MASSUNIT
massunit
1
MODEL
model
73620
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://www.keilhauer.com/products/buncha.html?utm_source=table&utm_medium=internal
RADIUS_1
radius 1
36
RADIUS_2
radius 2
18
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TABLE_TOP_FINISH
table top finish
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.keilhauer.com/home.html
WIDTH
width
72
WORK_PLANE_BASED
work plane-based
0
NAME
name
Buncha Training Table Oval Models 73620 73621
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions