??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
David Bailey Furniture Systems
Description
Bullnose fully moulded Worktop
Bill of material
40mm Bullnose fully moulded worktop
ORDERNO
ADDRESS
address
12 Lysander Close, Pysons Road Ind. Estate, Broadstairs, Kent CT10 2YJ
ALWAYS_VERTICAL
always vertical
1
CODE
code
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
600
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FINISH
finish
Laminate Faced
HEIGHT
height
HOST
host
0
MAINTENANCE_INFO
maintenance info
https://davidbaileyfurniture.co.uk/frequently-asked-questions-with-answers/
MANUFACTURER
manufacturer
David Bailey Furniture Systems Ltd
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.40.35.00
OMNICLASS_TITLE
omniclass title
Casework
PRODUCT_DATA
product data
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TELEPHONE_NO_
telephone no.
01843 604896
URL
url
https://davidbaileyfurniture.co.uk/
VERSION
version
2017
WARRANTY
warranty
https://davidbaileyfurniture.co.uk/frequently-asked-questions-with-answers/
WIDTH
width
1000
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions