??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Azienda
Gewiss
Descrizione
buildingcontenitoriparete44cep_pannelli_din_2x
Lista materiale
buildingcontenitoriparete44cep_pannelli_din_2x - buildingcontenitoriparete44cep_pannelli_din_2x_gw44854___24__12x2__mod__din___grigio_ral_7035
VARIANTNAME
EDITIONNUMBER
Edition number
1
MANUFACTURERNAME
Manufacturer name
GEWISS
NOMINALHEIGHT
Nominal height
0 mm
NOMINALWIDTH
Nominal width
0 mm
PRODUCTSKU
Product SKU
44_cep
PRODUCTFAMILY
Product family
Building
PRODUCTGROUP
Product group
Distribution boards
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0
BIMOBJECTCATEGORY
BIMobject category
Installations
OMNICLASSCODE
OmniClass Code
23-35 00 00
OMNICLASSDESCRIPTION
OmniClass Description
Electrical and Lighting Specific Products and Equipment
UNICLASS14CODE
Uniclass 1.4 Code
JV
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Electrical systems
UNICLASS20CODE
Uniclass 2.0 Code
SS-70
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Electrical Systems
UNICLASS2015CODE
Uniclass 2015 Code
Ss_70
UNICLASS2015NAME
Uniclass 2015 Name
Electrical systems
WATTAGE
Wattage
NP
VOLTAGE
Voltage
NP
DEFAULTELEVATION
Default Elevation
1219.2 mm
DISTANZAFORI
Distanza fori
mm
LARGHEZZAFORO
Larghezza foro
mm
LUNGHEZZA
Lunghezza
mm
SPESSORE
Spessore
5 mm
HDATERRA
H_da terra
547.109878142527 mm
ALTEZZA
Altezza
mm
INSTALLATIONINSTRUCTIONS
Installation instructions
http://pro.gewiss.com/irj/go/km/docs//File/ZMN/75919266.pdf
PRODUCTGUID
Product Guid
c83d7a3b-ecd8-456f-9f5c-bbec7e4f24b8
PRODUCTURL
Product url
http://pro.gewiss.com/irj/portal/CatalogPage?catalogID=ZC1000000000000001000016224200000&groupID=ZC1000000000000001000024470800000&categoryID=ZC3000000000000001000009386300000&subCategoryID=ZC4000000000000001000001424800000&textOnly=false
GEWISSSCHEDATECNICA
GEWISS SCHEDA TECNICA
http://pro.gewiss.com/irj/portal/?NavigationTarget=pcd:portal_content/com.gewiss.ZPPFDMain/com.gewiss.ZPPFDITMain/com.gewiss.ZPPFDITMainDefault/com.gewiss.ZPPFDITPages/com.gewiss.ZPPFDITPagesAP/com.gewiss.ZPPFDITPagesAPCatalogo/com.gewiss.ZPPPDITAPProductDetail&codProd=GW44854
GEWISSURL
GEWISS URL
http://www.gewiss.com/prv/it_IT/index.html
GWADATTOPER
GW - Adatto per
GWCATALOGO
GW - Catalogo
BUILDING
GWCODICE
GW - Codice
GWCODICEELECTROCOD
GW - Codice Electrocod
1310
GWCOLORE
GW - Colore
Grigio RAL 7035
GWCOSTRUTTORE
GW - Costruttore
GEWISS
GWDESCRIZIONE
GW - Descrizione
GWNMODEN50022
GW - N. mod. EN 50022
GWPERQUADRIBXHMM
GW - Per quadri BxH (mm)
GWTIPOMATERIALE
GW - Tipo Materiale
Halogen free secondo norma EN 50267-2-2
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions