??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Balluff
Description
BTL B
Bill of material
BALLUFF BTL7-A100-M0025-A-KA02-ZA0Z
TC
Product identifier
BTL7-A100-M0025-A-KA02-ZA0Z
VERSION
Version
PX
Product view
-
SW
Interface
COD
Coding
SYS
resolution of system
SYNC
SSI interface with synchronization to clock
NENN
Standard nominal length
mm
Enter value for NENN
Standard nominal length
mm
cm
inch
ft
GT
Thread type
SA
Connection type
KN
Contact insert
POS
Position sensor
AGS
Output signals- voltage
SK
Software/ Input-configuration
BR
Baud rate
AUS
Output signal
A
0.000 mm
G
Thread
- mm
W
Weight
0.4 Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions