??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
AMERICAN SPECIALTIES
Description
BRSH HLDR ASI 7387
Bill of material
brsh_hldr_asi_7387_as_specified
VARIANTNAME
as Specified
VARCURRENTREVISION
_current revision
1
VARBIMSPECGUID
_BIMspec_GUID
0
VARDEFAULTELEVATION
Default Elevation
0 mm
VARUNITWIDTH
Unit Width
92.075 mm
VARUNITHEIGHT
Unit Height
387.35 mm
VARUNITDEPTH
Unit Depth
130.175 mm
VARMOUNTINGHEIGHT
Mounting Height
914.4 mm
VARURL
URL
http://www.americanspecialties.com/viewCategories.cfm
VARMODEL
Model
_7387
VARMANUFACTURER
Manufacturer
American Specialties, Inc.
VARKEYNOTE
Keynote
10 28 13
VARCOPYRIGHT
Copyright
VARASSEMBLYCODE
Assembly Code
C1030210
VARWARRANTYSTARTDATE
WarrantyStartDate
Please record at commisioning
VARWARRANTYGUARANTORPARTS
WarrantyGuarantorParts
n/a
VARWARRANTYGUARANTORLABOR
WarrantyGuarantorLabor
n/a
VARWARRANTYDURATIONUNIT
WarrantyDurationUnit
Years
VARWARRANTYDURATIONPARTS
WarrantyDurationParts
n/a
VARWARRANTYDURATIONLABOR
WarrantyDurationLabor
n/a
VARTAGNUMBER
TagNumber
n/a
VARSPAREPARTS
SpareParts
n/a
VARSERIALNUMBER
SerialNumber
Please record at commisioning
VARREPLACEMENTCOST
ReplacementCost
n/a
VARREFERENCEDSTANDARD
ReferencedStandard
n/a
VARPRODUCTIONYEAR
ProductionYear
2015
VARMODELNUMBER
ModelNumber
_7387
VARINSTALLATIONDATE
InstallationDate
Please record at commisioning
VARGRADE
Grade
n/a
VAREXTIDENTIFIER
Extidentifier
n/a
VAREXPECTEDLIFE
ExpectedLife
0
VARDURATIONUNIT
DurationUnit
Years
VARDOCUMENTATIONTECHNICAL
DocumentationTechnical
n/a
VARDOCUMENTATIONMAINTENANCE
DocumentationMaintenance
n/a
VARDOCUMENTATIONLITERATURE
DocumentationLiterature
http://www.americanspecialties.com/datasheets/73871.pdf
VARDOCUMENTATIONINSTALLATIONGUIDE
DocumentationInstallationGuide
n/a
VARDOCUMENTATIONCERTIFICATES
DocumentationCertificates
n/a
VARCREATEDON
CreatedOn
5/8/2013 17:00
VARCREATEDBY1
CreatedBy
info@americanspecialties.com
VARCLASSIFICATIONVALUE
ClassificationValue
Pr_70_60_36_26
VARCLASSIFICATIONNAME
ClassificationName
Uniclass 2015
VARASSETTYPE
AssetType
Fixed
VARASSETIDENTIFIER
AssetIdentifier
_7387
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions