??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Brodart
Description
Brodart-Geometrix-Mobile_Convex_Shelving
Bill of material
BHWXXUKXO
ORDERNO
BHWXXUKXO
VAR__OF_SHELF
# of shelf
2
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
18
DESCRIPTION
description
Convex S/F 44"W X 36"H X 18"D
DESIGN_OPTION
design option
-1
HEIGHT
height
36
HOST
host
0
KEYNOTE
keynote
12500
LOW_EMITTING_FINISH
low emitting finish
1
LOW_EMITTING_MATERIAL
low emitting material
1
MANUFACTURER
manufacturer
Brodart
MASSUNIT
massunit
1
MODEL
model
GEOMAXS36LAMS
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PERCENTAGE_OF_RECYCLED_CONTENT
percentage of recycled content
0
ROOM_CALCULATION_POINT
room calculation point
0
SALVAGE_OR_REUSE
salvage or reuse
1
SHARED
shared
0
SHELF_ARRAY_DIST
shelf array dist
10.396
SHELF_BASE_DIST
shelf base dist
10.396
SHELF_DIST
shelf dist
1
TAG
tag
3 Shelves
TYPE_COMMENTS
type comments
Geometrix Shelvig
URL
url
www.brodart.com
V_DIST
v_dist
0
VERSION
version
2014
WIDTH
width
44
WORK_PLANE_BASED
work plane-based
0
NAME
name
L00JO49QB
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions