??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Brodart
Description
Brodart-Geometrix-Comp_betw_3W_Towers-Sngl_Faced
Bill of material
QVWTLAS4J
ORDERNO
VAR__OF_SHELF
# of shelf
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
12.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
HEIGHT
height
HOST
host
0
KEYNOTE
keynote
12500
LOW_EMITTING_FINISH
low emitting finish
1
LOW_EMITTING_MATERIAL
low emitting material
1
MANUFACTURER
manufacturer
Brodart
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PERCENTAGE_OF_RECYCLED_CONTENT
percentage of recycled content
0
ROOM_CALCULATION_POINT
room calculation point
0
SALVAGE_OR_REUSE
salvage or reuse
1
SHARED
shared
0
SHELF_BTM_DIST
shelf btm dist
SHELF_TOP_DIST
shelf top dist
TOP_APRON_DIST
top apron dist
TOP_DIST
top dist
TYPE_COMMENTS
type comments
Geometrix Shelvig
URL
url
www.brodart.com
VERSION
version
2016
WIDTH
width
35.188
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions