??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
ALW
Description
BRIO-L2-Pendant-190211
Bill of material
4'
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CABLE_LENGTH
cable length
8
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CCT_3000
cct-3000
0
CCT_4000
cct-4000
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CRI_82
cri-82
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
2
HOST
host
3
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LENGTH
length
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
v2 Lighting Group,Inc
MASSUNIT
massunit
1
MODEL
model
BL2P
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
BrioL2_2ft_3000K.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
URL
url
www.v2LightingGroup.com
VERSION
version
2015
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions