??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Borgo 90 LED
Bill of material
Borgo 90 LED
ORDERNO
Borgo 90 LED
APERTURE_HEIGHT
aperture height
65
APERTURE_WIDTH
aperture width
65
APPARENT_LOAD
apparent load
4.150
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CASING_MATERIAL
casing material
CATEGORY
category
CLASS
class
3
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CUT_OUT_WIDTH
cut-out width
80
CUT_OUT_HEIGHT
cut_out height
102
DEFAULT_ELEVATION
default elevation
1700
DESCRIPTION
description
Wall Light
DESIGN_OPTION
design option
-1
DIMMABLE
dimmable
If a dimmable driver is used
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
ENERGY_EFFICIENCY_RATING
energy efficiency rating
N/A
FAMILY_NAME
family name
HEIGHT
height
123
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP20
KEYNOTE
keynote
LAMP
lamp
LED
LAMP_INCLUDED
lamp included
Yes
LENGTH
length
45
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_ELEVATION
light source elevation
1600
LIGHT_SOURCE_FROM_WALL
light source from wall
0
LUMINAIRE_LAMP_EFFICIENCY_RATING
luminaire lamp efficiency rating
A
MANUFACTURER
manufacturer
Astro Lighting Ltd, CM20 2DP
MANUFACTURER_CONTACT
manufacturer contact
01279 427001
MASSUNIT
massunit
1
MODEL
model
0974 Borgo 90 Polished Steel
MOUNTABLE_ON_NORMALLY_FLAMMABLE_SURFACES
mountable on normally flammable surfaces
Yes
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
0973 BORGO WHITE 90.ies
PRODUCT_DOCUMENTATION
product documentation
http://www.astrolighting.co.uk/products/ kw/0973/0973_Borgo-90
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR_BATHROOM_ZONE
suitable for bathroom zone
Zone 3
TILT_ANGLE
tilt angle
0
TYPE_COMMENTS
type comments
-Requires a 700mA constant current driver, not included -This product can be dimmed if a dimmible driver is used. -A wall box is available for this product for brickwork installations. Wall box sold separately. -Cut out required: 80mm wide x 102mm high
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.astrolighting.co.uk
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
3W
WEIGHT
weight
0.485 kg
WIDTH
width
93
NAME
name
Borgo 90 LED
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions