??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 30
HELP_VARIABLE
Company
Bolzan
Description
BolzanLetti_GayaPlane_Bed
Bill of material
h29_w176_d219_BlueRal5008_Rosa12
ORDERNO
ACCESSORIES
accessories
N/A
ALWAYS_VERTICAL
always vertical
1
AVAILABLE_FEET
available feet
AVAILABLE_FINISHES_FEET
available finishes_feet
Cilindro: fabric, lacquered noce, lacquered rovere, lacquered ciliegio, lacquered wengè, ral; Vasetto: fabric, lacquered noce, lacquered rovere, lacquered ciliegio, lacquered wengè, ral; Vasetto inclinato: fabric, lacquered noce, lacquered rovere, lacquered ciliegio, lacquered wengè, ral; Tubino: ral, brushed brass; Lamina: ral, brushed brass; Vasetto h. 4cm: fabric, lacquered noce, lacquered rovere, lacquered ciliegio, lacquered wengè, ral; vasetto h. 9-12,5 cm: fabric, lacquered noce, lacquered rovere, lacquered ciliegio, lacquered wengè, ral; Cipolla: fabric, lacquered noce, lacquered rovere, lacquered ciliegio, lacquered wengè, ral
BASE_OPTIONS
base options
BEDFRAME_HEIGHT
bedframe height
BIM_USER_MANUAL
bim user manual
https://img.edilportale.com/bim/BOLZAN-LETTI-BIM-USER-MANUAL-Bolzan-Letti-bim.pdf
COLLECTION
collection
Gaya
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
Simply soft and relaxing, Gaya is the bed we would like to find at the end of a busy day. Its timeless design, made of simple and harmonious lines, suggests infinite possibilities of setting: from contemporary situations to more classic ones. The two-version headboard allows further aesthetic characterization.
DESIGN
design
bolzan LAB
DESIGN_OPTION
design option
-1
FABRIC_CATALOGUE_URL
fabric catalogue_url
https://www.bolzanletti.it/en/materials-fabric-leather
HEADBOARD_HEIGHT
headboard height
92
HEIGHT
height
HOST
host
0
MANUFACTURER
manufacturer
Bolzan Letti
MASSUNIT
massunit
1
MATERIAL_DESCRIPTION
material description
Structure dressed with refined fabrics. GAYA collection has got the two-version headboard: gaya plane and gaya wave.
MODEL
model
MOUNTED_FEET
mounted feet
EDITABLE BY USER (choosing from the available feet list)
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
POSSIBLE_MATTRESSES_SIZES
possible mattresses sizes
90 X 200; 100 X 200; 120 x 200; 140 x 200; 160 x 200; 170 x 200; 180 x 200; 137 x 190 (F); 153 x 203 (Q); 193 x 203 (K)
PRODUCT_CODE
product code
ROOM_CALCULATION_POINT
room calculation point
1
SHARED
shared
0
TECHNICAL_SHEET
technical sheet
https://www.bolzanletti.it/en/design-collection/gaya
TOTAL_HEIGHT
total height
URL
url
https://www.bolzanletti.it/
VERSION
version
2018
VISIBILITY_PILLOWS_BIG
visibility_pillows_big
VISIBILITY_PILLOWS_SMALL
visibility_pillows_small
VISIBILITY_SINGLE_PILLOW
visibility_single pillow
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions