??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bõln
Description
BOLN_SAREK SIDE TABLE_FURNITURE
Bill of material
H - 75 CM
ORDERNO
H - 75 CM
ALWAYS_VERTICAL
always vertical
0
AVAILABLE_FINISHES
available finishes
EGGPLANT, SAND, NORTHERM, DEEP SEA, STONE, DARK NIGHT
COLLECTION
collection
SAREK
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Metal standing round table with wooden top
DESIGN_OPTION
design option
-1
DIAMETER
diameter
400.000
HEIGHT
height
650
HOST
host
0
MANUFACTURER
manufacturer
BOLN
MASSUNIT
massunit
1
MATERIAL_DESCRIPTION
material description
Metal and Oak
MODEL
model
SIDE TABLE
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_CODE
product code
VBLN044.1
PRODUCT_SHEET
product sheet
http://webpractice.in/boln/en/wp-content/uploads/2021/04/Coleccio%CC%81n-accesorios-SAREK-eng-1.pdf
ROOM_CALCULATION_POINT
room calculation point
1
SHARED
shared
0
THICKNESS
thickness
15.000
URL
url
https://boln.eu/
VERSION
version
2018
WEIGHT
weight
5.500
WORK_PLANE_BASED
work plane-based
0
NAME
name
BOLN_SAREK SIDE TABLE_FURNITURE
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions