??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bõln
Description
BOLN_SAREK I_FURNITURE
Bill of material
SEREK I
ORDERNO
SEREK I
ALWAYS_VERTICAL
always vertical
0
AVAILABLE_FINISHES
available finishes
EGGPLANT, SAND, NORTHERM, DEEP SEA, STONE, DARK NIGHT
COLLECTION
collection
SAREK
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Inner curve module made of Flexyskin
DESIGN_OPTION
design option
-1
HEIGHT
height
490
HOST
host
0
LENGTH
length
640
MANUFACTURER
manufacturer
BOLN
MASSUNIT
massunit
1
MATERIAL_DESCRIPTION
material description
Metal and Oak
MODEL
model
MODULE I
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_CODE
product code
VBLN004.1
PRODUCT_SHEET
product sheet
http://webpractice.in/boln/en/wp-content/uploads/2021/04/Coleccio%CC%81n-accesorios-SAREK-eng-1.pdf
ROOM_CALCULATION_POINT
room calculation point
1
SHARED
shared
0
URL
url
https://boln.eu/
VERSION
version
2018
WEIGHT
weight
9.100
WIDTH
width
580
WORK_PLANE_BASED
work plane-based
0
NAME
name
BOLN_SAREK I_FURNITURE
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions