??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Bõln
Description
BOLN_ABISKO STEEL_FURNITURE
Bill of material
H - 75 CM
ORDERNO
ALWAYS_VERTICAL
always vertical
0
AVAILABLE_FINISHES
available finishes
COLLECTION
collection
ABISKO
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Low stool made of Flexyskin with metal legs.
DESIGN
design
Stone Design
DESIGN_OPTION
design option
-1
FOOTREST
footrest
FOOTREST_HEIGHT
footrest height
HEIGHT
height
HOST
host
0
LENGTH
length
400.423
MANUFACTURER
manufacturer
BOLN
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_CODE
product code
PRODUCT_SHEET
product sheet
https://boln.eu/en/wp-content/uploads/2021/04/Coleccio%CC%81n-taburetes-ABISKO-v6-1.pdf
ROOM_CALCULATION_POINT
room calculation point
1
SHARED
shared
0
URL
url
https://boln.eu/
VERSION
version
2018
WEIGHT
weight
WIDTH
width
400.060
WORK_PLANE_BASED
work plane-based
0
MATERIAL_DESCRIPTION
material description
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions