??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FairWeather Site Furnishings
Description
bollard_B4-8
Bill of material
bollard_B4-8
ORDERNO
bollard_B4-8
VAR8A2_REVEAL
8a2 reveal
1
VAR8B2_REVEAL
8b2 reveal
0
VAR8C2_REVEAL
8c2 reveal
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2040500
AVAILABLE_LENGTH
available length
30",36",42" & 48"
BASE_PLATE_AND_BOLTS
base plate and bolts
0
BELOW_FLOOR_PART
below floor part
1
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Bollard, B-4-8A2, 8", Embed Mounting
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LENGTH
length
48.000
LENGTH_A
length a
48.000
LOCK
lock
0
MANUFACTURER
manufacturer
FairWeather Site Furnishings
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
B-4-8A2
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fairweathersf.com
WALL_THICKNESS
wall thickness
0.150
WORK_PLANE_BASED
work plane-based
0
NAME
name
bollard_B4-8
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions