??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FairWeather Site Furnishings
Description
bollard_B-1-4
Bill of material
bollard_B-1-4
ORDERNO
bollard_B-1-4
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2040500
AVAILABLE_LENGTHS
available lengths
30 ", 36", 42" & 48"
BASE_PLATE_AND_BOLT
base plate and bolt
0
BELOW_FLOOR_PART
below floor part
1
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEC__RIVETS
dec. rivets
0
DESCRIPTION
description
Bollard with Collars, B-1, 4", Embed Mounting
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LENGTH
length
4
LENGTH_A
length a
4
LOCK
lock
0
MANUFACTURER
manufacturer
FairWeather Site Furnishings
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
B-1, 4"
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
RIVET_HEIGHT1
rivet height1
3.750
RIVET_HEIGHT2
rivet height2
3.250
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fairweathersf.com
WALL_THICKNESS
wall thickness
0.031
WALL_THICKNESS_A
wall thickness a
0.031
WORK_PLANE_BASED
work plane-based
0
NAME
name
bollard_B-1-4
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions